Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9100WICRDUL N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MV9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MVC9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MV9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MVC9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MM9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MMC9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MM9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MMC9100WICRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MV9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MVC9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MV9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MVC9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MM9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MMC9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MM9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MMC9100WICRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
3MM9100WI DUL N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MM9100WI DUH N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
2MM9100WI DUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MV200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MVC200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MV200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MVC200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
2MM200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
Unit of Measure
« 6 7 8 9 10 »