Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV205WICRTUL | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MVC205WICRTUL | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MVC205WICRTUL | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 2MM205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 10200 N2320 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 2MMC205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MMC205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 3MM205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MV205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 10200 N2300 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 3MV205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MVC205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MVC205WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 3MM205WI SUM | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 3MM205WI SUL | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 3MM205WI DUHFS637 | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 3MM205WI DUH | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MM205WICRDULFS637 | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10200 N2320 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 2MM205WI DULFS934 | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10200 N2320 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 2MM205WI DUL | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10200 N2320 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 2MM305WICRSUH | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRSUH | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRSUH | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|
| 3MMC305WICRSUH | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|
| 2MM305WICRDUH | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRDUH | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRDUH | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|