Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC305WICRDUH | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|
| 2MM305WICRTUH | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRTUH | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRTUH | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|
| 3MMC305WICRTUH | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|
| 2MM305WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|
| 3MMC305WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|
| 2MM305WICRSUM | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRSUM | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRSUM | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|
| 3MMC305WICRSUM | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|
| 2MM305WICRDUM | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRDUM | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRDUM | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|
| 3MMC305WICRDUM | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|
| 2MM305WICRTUM | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRTUM | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRTUM | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|
| 3MMC305WICRTUM | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|
| 2MM305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A
|
| 2MMC305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A
|
| 3MM305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A
|
| 3MMC305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A
|