Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic |
N/A
|
| 3MVC9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A
|
| 2MM9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL |
N/A
|
| 2MMC9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic |
N/A
|
| 3MM9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A
|
| 3MMC9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A
|
| 2MV9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL |
N/A
|
| 3MV9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A
|
| 2MVC9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic |
N/A
|
| 3MVC9106WICRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A
|
| 2MM9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL |
N/A
|
| 2MMC9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic |
N/A
|
| 3MM9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A
|
| 3MMC9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A
|
| 2MV9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL |
N/A
|
| 3MV9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A
|
| 2MVC9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic |
N/A
|
| 3MVC9106WICRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A
|
| 2MM9106WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL |
N/A
|
| 2MMC9106WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic |
N/A
|
| 3MM9106WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A
|
| 3MMC9106WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A
|
| 2MV9106WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL |
N/A
|
| 3MV9106WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A
|
| 2MVC9106WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic |
N/A
|