Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL |
N/A
|
| 2MVC206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic |
N/A
|
| 3MVC206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic |
N/A
|
| 2MM206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL |
N/A
|
| 2MMC206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic |
N/A
|
| 3MMC206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic |
N/A
|
| 3MM206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL |
N/A
|
| 2MV206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL |
N/A
|
| 3MV206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL |
N/A
|
| 2MVC206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic |
N/A
|
| 3MVC206WICRTUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic |
N/A
|
| 2MM206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL |
N/A
|
| 2MMC206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic |
N/A
|
| 3MMC206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic |
N/A
|
| 3MM206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL |
N/A
|
| 2MV206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL |
N/A
|
| 3MV206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL |
N/A
|
| 2MVC206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic |
N/A
|
| 3MVC206WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic |
N/A
|
| 2MM206WICRSUL | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL |
N/A
|
| 2MMC206WICRSUL | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic |
N/A
|
| 3MMC206WICRSUL | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic |
N/A
|
| 3MM206WICRSUL | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL |
N/A
|
| 2MV206WICRSUL | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL |
N/A
|
| 3MV206WICRSUL | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL |
N/A
|