Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC206WICRQUL N/A Quadruplex N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 12500 N2810 lbf N/A 24400 N5490 lbf N/A Ceramic N/A
3MM206WI TUM N/A Triplex N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 14000 N3150 lbf N/A 24400 N5490 lbf N/A STEEL N/A
3MM206WI TUL N/A Triplex N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 14000 N3150 lbf N/A 24400 N5490 lbf N/A STEEL N/A
3MM206WI SUM N/A Single N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 14000 N3150 lbf N/A 24400 N5490 lbf N/A STEEL N/A
2MM206WICRQULFS637 N/A Quadruplex N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 14700 N3310 lbf N/A 25500 N5740 lbf N/A STEEL N/A
2MM206WI DULFS934 N/A Duplex N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 14700 N3310 lbf N/A 25500 N5740 lbf N/A STEEL N/A
2MM206WICRDULFS637 N/A Duplex N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 14700 N3310 lbf N/A 25500 N5740 lbf N/A STEEL N/A
2MM306WICRSUH N/A Single N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 22200 N4990 lbf N/A 34120 N9270 lbf N/A STEEL N/A
2MMC306WICRSUH N/A Single N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 19800 N4440 lbf N/A 34120 N9270 lbf N/A Ceramic N/A
3MM306WICRSUH N/A Single N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 21500 N4820 lbf N/A 39900 N8960 lbf N/A STEEL N/A
3MMC306WICRSUH N/A Single N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 19100 N4290 lbf N/A 39900 N8960 lbf N/A Ceramic N/A
2MM306WICRDUH N/A Duplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 22200 N4990 lbf N/A 34120 N9270 lbf N/A STEEL N/A
2MMC306WICRDUH N/A Duplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 19800 N4440 lbf N/A 34120 N9270 lbf N/A Ceramic N/A
3MM306WICRDUH N/A Duplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 21500 N4820 lbf N/A 39900 N8960 lbf N/A STEEL N/A
3MMC306WICRDUH N/A Duplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 19100 N4290 lbf N/A 39900 N8960 lbf N/A Ceramic N/A
2MM306WICRTUH N/A Triplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 15 º N/A 22200 N4990 lbf N/A 34120 N9270 lbf N/A STEEL N/A
2MMC306WICRTUH N/A Triplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 15 º N/A 19800 N4440 lbf N/A 34120 N9270 lbf N/A Ceramic N/A
3MM306WICRTUH N/A Triplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 25 º N/A 21500 N4820 lbf N/A 39900 N8960 lbf N/A STEEL N/A
3MMC306WICRTUH N/A Triplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 25 º N/A 19100 N4290 lbf N/A 39900 N8960 lbf N/A Ceramic N/A
2MM306WICRQUH N/A Quadruplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 22200 N4990 lbf N/A 34120 N9270 lbf N/A STEEL N/A
2MMC306WICRQUH N/A Quadruplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 19800 N4440 lbf N/A 34120 N9270 lbf N/A Ceramic N/A
3MM306WICRQUH N/A Quadruplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 21500 N4820 lbf N/A 39900 N8960 lbf N/A STEEL N/A
3MMC306WICRQUH N/A Quadruplex N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 19100 N4290 lbf N/A 39900 N8960 lbf N/A Ceramic N/A
2MM306WICRSUM N/A Single N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 22200 N4990 lbf N/A 34120 N9270 lbf N/A STEEL N/A
2MMC306WICRSUM N/A Single N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 19800 N4440 lbf N/A 34120 N9270 lbf N/A Ceramic N/A
Unit of Measure
« 91 92 93 94 95 »