Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM306WICRSUM | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 3MMC306WICRSUM | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 2MM306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MMC306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic |
N/A
|
| 3MM306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 3MMC306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 2MM306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MMC306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic |
N/A
|
| 3MM306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 3MMC306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 2MM306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MMC306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic |
N/A
|
| 3MM306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 3MMC306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 2MM306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MMC306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic |
N/A
|
| 3MM306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 3MMC306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 2MM306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MMC306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic |
N/A
|
| 3MM306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 3MMC306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 2MM306WICRTUL | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MMC306WICRTUL | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic |
N/A
|
| 3MM306WICRTUL | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|