Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9307WICRTUH N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
3MM9307WICRTUH N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
3MMC9307WICRTUH N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
2MV9307WICRTUH N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
2MVC9307WICRTUH N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
3MV9307WICRTUH N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
3MVC9307WICRTUH N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
2MM9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
2MMC9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
3MM9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
3MMC9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
2MV9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
2MVC9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
3MV9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
3MVC9307WICRQUH N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
2MM9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
2MMC9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
3MM9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
3MMC9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
2MV9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
2MVC9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
3MV9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
3MVC9307WICRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
2MM9307WICRDUM N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
2MMC9307WICRDUM N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
Unit of Measure
« 96 97 98 99 100 »