• A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
RRS Type Spacer Assembly - Metric
RRS Type Spacer Assembly - Metric, DimDraw Style 4
Unit of Measure
1 

Part Number

Description 

Height

Depth

Coupling Size

Spacer Length 

68514455709 N/A RRC226 SPCR ASSY 3-1/2" N/A 5.500 in N/A 3.50 in N/A RRC226 N/A 3 1/2 in
68514455711 N/A RRC226-SPCR ASSY-BSE=7" N/A 5.500 in N/A 7.00 in N/A RRC226 N/A 7 in
68514455712 N/A RRC276 SPCR ASSY 3-1/2" N/A 6.5 in N/A 3.50 in N/A RRC276 N/A 3 1/2 in
68514455713 N/A RRC276 SPCR ASSY 5" N/A 6.5 in N/A 5.00 in N/A RRC276 N/A 5 in
68514455715 N/A RRC280-SPCR ASSY-BSE=3-1/2 N/A 7.810 in N/A 3.50 in N/A RRC280 N/A 3 1/2 in
68514455716 N/A RRC280 SPCR ASSY 5" N/A 7.810 in N/A 5.00 in N/A RRC280 N/A 5 in
68514455717 N/A RRC280 SPCR ASSY 7" N/A 7.810 in N/A 7.00 in N/A RRC280 N/A 7 in
68514455718 N/A RRC285 SPCR ASSY 3-1/2" N/A 8.880 in N/A 3.50 in N/A RRC285 N/A 3 1/2 in
68514455719 N/A RRC285 SPCR ASSY 5" N/A 8.880 in N/A 5.00 in N/A RRC285 N/A 5 in
68514455720 N/A RRC285 SPCR ASSY 7" N/A 8.880 in N/A 7.00 in N/A RRC285 N/A 7 in
68514455722 N/A RRC295 SPCR ASSY 5" N/A 9.560 in N/A 5.00 in N/A RRC295 N/A 5 in
68514455723 N/A RRC295 SPCR ASSY 7" N/A 9.560 in N/A 7.00 in N/A RRC295 N/A 7 in
68514455724 N/A RRC2955 SPCR ASSY 4" N/A 9.560 in N/A 4.000 in N/A RRC2955 N/A 4 in
68514455751 N/A RRC2955-SPCR ASSY-BSE=5" N/A 9.560 in N/A 5.00 in N/A RRC2955 N/A 5 in
Unit of Measure
1