Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Enviro Seal™ Kits - Lid
Unit of Measure
1 

Part Number

Item Name

Description 

Height

Width

Reservoir Capacity

Length

UPC Number

84527102202 N/A Steel Lid Seal Kit for 1.6 Gallon Tank N/A LID SEAL-1.6 GAL-KIT-STEEL N/A 0.500 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 2202
84527102203 N/A Steel Lid Seal Kit for 2.6 Gallon Tank N/A LID SEAL-2.6 GAL-KIT-STEEL N/A 0.500 in N/A 9.450 in N/A 2.60 gal N/A 12.200 in309.88 mm N/A 2203
84527102205 N/A Steel Lid Seal Kit for 4.5 Gallon Tank N/A LID SEAL-4.5 GAL-KIT-STEEL N/A 0.500 in N/A 11.340 in N/A 4.50 gal N/A 14.410 in366.01 mm N/A 2205
84527102207 N/A Steel Lid Seal Kit for 7.1 Gallon Tank N/A LID SEAL-7.1 GAL-KIT-STEEL N/A 0.625 in N/A 13.390 in N/A 7.10 gal N/A 19.290 in489.97 mm N/A 2207
84527102211 N/A Steel Lid Seal Kit for 11 Gallon Tank N/A LID SEAL-11 GAL-KIT-STEEL N/A 0.625 in N/A 16.340 in N/A 11.00 gal N/A 20.280 in515.11 mm N/A 2211
84527102217 N/A Steel Lid Seal Kit for 17 Gallon Tank N/A LID SEAL-17 GAL-KIT-STEEL N/A 0.625 in N/A 18.310 in N/A 17.00 gal N/A 23.820 in605.03 mm N/A 2217
84527102204 N/A Lid Seal Kits (seal and seal fasteners) N/A LID SEAL-32 GAL-KIT-STEEL N/A N/A N/A 32.00 gal N/A N/A 0845271022043
84527102206 N/A Lid Seal Kits (seal and seal fasteners) N/A LID SEAL-32 GAL-KIT-ALUM N/A N/A N/A 32.00 gal N/A N/A 0845271022067
84527102222 N/A Aluminum Lid Seal Kit for 1.6 Gallon Tank N/A LID SEAL-1.6 GAL-KIT-ALUM N/A 0.500 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 0845271022227
84527102223 N/A Aluminum Lid Seal Kit for 2.6 Gallon Tank N/A LID SEAL-2.6 GAL-KIT-ALUM N/A 0.500 in N/A 9.450 in N/A 2.60 gal N/A 12.200 in309.88 mm N/A 0845271022234
84527102225 N/A Aluminum Lid Seal Kit for 4.5 Gallon Tank N/A LID SEAL-4.5 GAL-KIT-ALUM N/A 0.500 in N/A 11.340 in N/A 4.50 gal N/A 14.410 in366.01 mm N/A 0845271022258
84527102227 N/A Aluminum Lid Seal Kit for 7.1 Gallon Tank N/A LID SEAL-7.1 GAL-KIT-ALUM N/A 0.625 in N/A 13.390 in N/A 7.10 gal N/A 19.290 in489.97 mm N/A 0845271022272
84527102228 N/A Aluminum Lid Seal Kit for 11 Gallon Tank N/A LID SEAL-11 GAL-KIT-ALUM N/A 0.625 in N/A 16.340 in N/A 11.00 gal N/A 20.280 in515.11 mm N/A 0845271022289
84527102229 N/A Aluminum Lid Seal Kit for 17 Gallon Tank N/A LID SEAL-17 GAL-KIT-ALUM N/A 0.625 in N/A 18.310 in N/A 17.00 gal N/A 23.820 in605.03 mm N/A 0845271022296
Unit of Measure
1