RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
Unit of Measure
1 2
Part Number |
Description |
Pitch |
Number of Teeth |
ANSI Chain Size |
Dimension W |
Length (Dim L) |
Sprocket Number |
Use with Tensioner Size |
|---|---|---|---|---|---|---|---|---|
| 68514484965 | N/A 25BB20-M8 SPROCKET SET | N/A 0.25 in | N/A 20 | N/A 25 | N/A M8 | N/A 45 mm | N/A 25BB20 | N/A RT 11-M |
| 68514484966 | N/A 35BB19-M10 SPROCKET SET | N/A 0.38 in | N/A 19 | N/A 35 | N/A M10 | N/A 55 mm | N/A 35BB19 | N/A RT 15-M |
| 68514484967 | N/A 40BB18-M10 SPROCKET SET | N/A 0.50 in | N/A 18 | N/A 40 | N/A M10 | N/A 55 mm | N/A 40BB18 | N/A RT 15/18-M |
| 68514484968 | N/A 41BB18-M10 SPROCKET SET | N/A 0.50 in | N/A 18 | N/A 41 | N/A M10 | N/A 55 mm | N/A 41BB18 | N/A RT 15/18-M |
| 68514484969 | N/A 50BB17-M12 SPROCKET SET | N/A 0.63 in | N/A 17 | N/A 50 | N/A M12 | N/A 80 mm | N/A 50BB17 | N/A RT 27-M |
| 68514484970 | N/A 60BB15-M12 SPROCKET SET | N/A 0.75 in | N/A 15 | N/A 60 | N/A M12 | N/A 80 mm | N/A 60BB15 | N/A RT 27-M |
| 68514484971 | N/A 60BB15-M20 SPROCKET SET | N/A 0.75 in | N/A 15 | N/A 60 | N/A M20 | N/A 100 mm | N/A 60BB15 | N/A RT 38-M |
| 68514484972 | N/A 80BB12-M20 SPROCKET SET | N/A 1.00 in | N/A 12 | N/A 80 | N/A M20 | N/A 100 mm | N/A 80BB12 | N/A RT 38-M |
| 68514484973 | N/A 100BB11-M20 SPROCKET SET | N/A 1.25 in | N/A 11 | N/A 100 | N/A M20 | N/A 100 mm | N/A 100BB11 | N/A RT 45-M |
| 68514484974 | N/A 120BB9-M20 SPROCKET SET | N/A 1.50 in | N/A 9 | N/A 120 | N/A M20 | N/A 140 mm | N/A 120BB9 | N/A RT 45-M |
| 68514484975 | N/A D-35BB19-M10 SPROCKET SET | N/A 0.38 in | N/A 19 | N/A 35-2 | N/A M10 | N/A 55 mm | N/A D35BB19 | N/A RT 15-M |
| 68514484976 | N/A D-40BB18-M10 SPROCKET SET | N/A 0.50 in | N/A 18 | N/A 40-2 | N/A M10 | N/A 55 mm | N/A D40BB18 | N/A RT 15/18-M |
| 68514484978 | N/A D-50BB17-M12 SPROCKET SET | N/A 0.63 in | N/A 17 | N/A 50-2 | N/A M12 | N/A 80 mm | N/A D50BB17 | N/A RT 27-M |
| 68514484979 | N/A D-60BB15-M12 SPROCKET SET | N/A 0.75 in | N/A 15 | N/A 60-2 | N/A M12 | N/A 80 mm | N/A D60BB15 | N/A RT 27-M |
| 68514484980 | N/A D-60BB15-M20 SPROCKET SET | N/A 0.75 in | N/A 15 | N/A 60-2 | N/A M20 | N/A 120 mm | N/A D60BB15 | N/A RT 38-M |
| 68514484981 | N/A D-80BB12-M12 SPROCKET SET | N/A 1.00 in | N/A 12 | N/A 80-2 | N/A M20 | N/A 120 mm | N/A D80BB12 | N/A RT 38-M |
| 68514484982 | N/A D-100BB11-M20 SPROCKET SET | N/A 1.25 in | N/A 11 | N/A 100-2 | N/A M20 | N/A 140 mm | N/A D100BB11 | N/A RT 45-M |
| 68514484983 | N/A D-120BB9-M20 SPROCKET SET | N/A 1.50 in | N/A 9 | N/A 120-2 | N/A M20 | N/A 140 mm | N/A D120BB9 | N/A RT 45-M |
| 68514484984 | N/A T-35BB19-M10 SPROCKET SET | N/A 0.38 in | N/A 19 | N/A 35-2 | N/A M10 | N/A 70 mm | N/A T35BB19 | N/A RT 18-M |
| 68514484985 | N/A T-40BB18-M10 SPROCKET SET | N/A 0.50 in | N/A 18 | N/A 40-2 | N/A M10 | N/A 80 mm | N/A T40BB18 | N/A RT 27-M |
| 68514484987 | N/A T-50BB17-M12 SPROCKET SET | N/A 0.63 in | N/A 17 | N/A 50-2 | N/A M12 | N/A 80 mm | N/A T50BB17 | N/A RT 27-M |
| 68514484988 | N/A T-60BB15-M12 SPROCKET SET | N/A 0.75 in | N/A 15 | N/A 60-2 | N/A M12 | N/A 120 mm | N/A T60BB15 | N/A RT 27-M |
| 68514484989 | N/A T-60BB15-M20 SPROCKET SET | N/A 0.75 in | N/A 15 | N/A 60-2 | N/A M20 | N/A 120 mm | N/A T60BB15 | N/A RT 38-M |
| 68514484990 | N/A T-80BB12-M20 SPROCKET SET | N/A 1.00 in | N/A 12 | N/A 80-2 | N/A M20 | N/A 160 mm | N/A T80BB12 | N/A RT 45-M |
| 68514484991 | N/A T-100BB11-M20 SPROCKET SET | N/A 1.25 in | N/A 11 | N/A 100-2 | N/A M20 | N/A 160 mm | N/A T100BB11 | N/A RT 45/50-M |
Unit of Measure
1 2