Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 100 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.3125 in | N/A 4.13 in | N/A 0.875 in |
N/A
|
| LER 66 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.375 in | N/A 3.815 in | N/A 0.688 in |
N/A
|
| LER 72 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.375 in | N/A 4.005 in | N/A 0.938 in |
N/A
|
| LER 74 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.375 in | N/A 4.193 in | N/A 0.938 in |
N/A
|
| LER 78 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.375 in | N/A 4.065 in | N/A 0.688 in |
N/A
|
| LER 191 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.375 in | N/A 4.005 in | N/A 1 in |
N/A
|
| LER 101 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.375 in | N/A 4.13 in | N/A 0.875 in |
N/A
|
| LER 75 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.4375 in | N/A 4.193 in | N/A 0.938 in |
N/A
|
| LER 79 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.4375 in | N/A 4.065 in | N/A 0.688 in |
N/A
|
| LER 102 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.4375 in | N/A 4.13 in | N/A 0.875 in |
N/A
|
| LER 76 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.5 in | N/A 4.193 in | N/A 0.938 in |
N/A
|
| LER 80 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.5 in | N/A 4.065 in | N/A 0.688 in |
N/A
|
| LER 103 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.5 in | N/A 4.13 in | N/A 0.875 in |
N/A
|
| LER 77 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.5625 in | N/A 4.193 in | N/A 0.938 in |
N/A
|
| LER 81 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.5625 in | N/A 4.065 in | N/A 0.688 in |
N/A
|
| LER 83 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.5625 in | N/A 4.443 in | N/A 0.938 in |
N/A
|
| LER 82 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.625 in | N/A 4.065 in | N/A 0.688 in |
N/A
|
| LER 84 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.625 in | N/A 4.443 in | N/A 0.938 in |
N/A
|
| LER 85 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.6875 in | N/A 4.443 in | N/A 0.938 in |
N/A
|
| LER 104 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.6875 in | N/A 4.443 in | N/A 1 in |
N/A
|
| LER 86 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.75 in | N/A 4.443 in | N/A 0.938 in |
N/A
|
| LER 105 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.75 in | N/A 4.443 in | N/A 1 in |
N/A
|
| LER 87 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.8125 in | N/A 4.443 in | N/A 0.938 in |
N/A
|
| LER 91 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.8125 in | N/A 4.755 in | N/A 0.938 in |
N/A
|
| LER 106 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.8125 in | N/A 4.443 in | N/A 1 in |
N/A
|