timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
« 6 7 8 9 10 

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 234 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.8125 in N/A 8.865 in N/A 1.25 in N/A
LER 166 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.875 in N/A 8.865 in N/A 1 in N/A
LER 235 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.875 in N/A 8.865 in N/A 1.25 in N/A
LER 167 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.9375 in N/A 8.865 in N/A 1 in N/A
LER 236 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.9375 in N/A 8.865 in N/A 1.25 in N/A
LER 168 N/A Labyrinth-Triple ring seal N/A Steel N/A 8 in N/A 8.865 in N/A 1 in N/A
LER 237 N/A Labyrinth-Triple ring seal N/A Steel N/A 8 in N/A 8.865 in N/A 1.25 in N/A
LER 238 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.125 in N/A 9.365 in N/A 1.25 in N/A
LER 169 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.25 in N/A 9.365 in N/A 1 in N/A
LER 239 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.3125 in N/A 9.365 in N/A 1.25 in N/A
LER 170 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.3125 in N/A 9.365 in N/A 1 in N/A
LER 240 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.375 in N/A 9.365 in N/A 1.25 in N/A
LER 171 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.375 in N/A 9.365 in N/A 1 in N/A
LER 241 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.4375 in N/A 9.365 in N/A 1.25 in N/A
LER 172 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.4375 in N/A 9.365 in N/A 1 in N/A
LER 242 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.5 in N/A 9.365 in N/A 1.25 in N/A
LER 173 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.5 in N/A 9.365 in N/A 1 in N/A
LER 243 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.6875 in N/A 9.74 in N/A 1.25 in N/A
LER 174 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.6875 in N/A 9.74 in N/A 1 in N/A
LER 244 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.75 in N/A 9.74 in N/A 1.25 in N/A
LER 175 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.75 in N/A 9.74 in N/A 1 in N/A
LER 245 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.8125 in N/A 9.74 in N/A 1.25 in N/A
LER 176 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.8125 in N/A 9.74 in N/A 1 in N/A
LER 246 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.875 in N/A 9.74 in N/A 1.25 in N/A
LER 177 N/A Labyrinth-Triple ring seal N/A Steel N/A 8.875 in N/A 9.74 in N/A 1 in N/A
Unit of Measure
« 6 7 8 9 10