Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710464 |
N/A
40 |
N/A 2.205 in56.007 mm | N/A 2.854 in72.492 mm | N/A 0.315 in8.001 mm | N/A Nitrile | N/A |
| 1993 |
N/A
47 |
N/A 2.205 in56 mm | N/A 2.885 in73.28 mm | N/A 0.492 in12.5 mm | N/A Nitrile |
N/A
|
| 225650 |
N/A
32 |
N/A 2.205 in56 mm | N/A 2.846 in72.29 mm | N/A 0.453 in11.5 mm | N/A Nitrile |
N/A
|
| 225673 |
N/A
76 |
N/A 2.205 in56 mm | N/A 2.879 in73.126 mm | N/A 0.295 in7.5 mm | N/A Nitrile | N/A |
| 225678 | N/A | N/A 2.205 in56 mm | N/A 3.082 in78.28 mm | N/A 0.295 in7.5 mm | N/A Nitrile | N/A |
| 225885 |
N/A
32 |
N/A 2.205 in56 mm | N/A 2.958 in75.13 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 710125 |
N/A
47 |
N/A 2.205 in56 mm | N/A 2.921 in74.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710146 |
N/A
72 |
N/A 2.205 in56 mm | N/A 2.998 in76.142 mm | N/A 0.236 in6 mm | N/A Nitrile | N/A |
| 4899 |
N/A
66 |
N/A 2.205 in56 mm | N/A 2.958 in75.13 mm | N/A 0.256 in6.5 mm | N/A Nitrile | N/A |
| 710069 |
N/A
87 |
N/A 2.205 in56 mm | N/A 2.843 in72.2 mm | N/A 0.315 in8 mm | N/A Nitrile | N/A |
| 710086 |
N/A
32 |
N/A 2.205 in56 mm | N/A 4.813 in122.25 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710108 |
N/A
66 |
N/A 2.205 in56 mm | N/A 2.997 in76.12 mm | N/A 0.484 in12.3 mm | N/A Nitrile | N/A |
| 710169 |
N/A
35 |
N/A 2.205 in56 mm | N/A 2.646 in67.2 mm | N/A 0.217 in5.5 mm | N/A Nitrile |
N/A
|
| 710176 |
N/A
87 |
N/A 2.205 in56 mm | N/A 2.919 in74.14 mm | N/A 0.335 in8.5 mm | N/A Nitrile | N/A |
| 710393 |
N/A
32 |
N/A 2.205 in56 mm | N/A 2.843 in72.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710924 |
N/A
35 |
N/A 2.205 in56 mm | N/A 2.764 in7.2 mm | N/A 0.295 in7.5 mm | N/A Polyacrylate |
N/A
|
| 712938 |
N/A
49 |
N/A 2.205 in56 mm | N/A 2.883 in73.23 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 1932 |
N/A
49 |
N/A 2.205 in56 mm | N/A 2.6880 in68.28 mm | N/A 0.197 in5 mm | N/A Nitrile |
N/A
|
| 7568 |
N/A
12 |
N/A 2.222 in56.439 mm | N/A 3.5480 in90.119 mm | N/A 0.76 in19.304 mm | N/A Silicone | N/A |
| 331BULK | N/A | N/A 2.225 in56.515 mm | N/A 2.645 in67.183 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 331PKG | N/A | N/A 2.225 in56.515 mm | N/A 2.645 in67.183 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 228BULK | N/A | N/A 2.234 in56.744 mm | N/A 2.512 in63.805 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 228PKG | N/A | N/A 2.234 in56.744 mm | N/A 2.512 in63.805 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 140BULK | N/A | N/A 2.237 in56.82 mm | N/A 2.443 in62.052 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 140PKG | N/A | N/A 2.237 in56.82 mm | N/A 2.443 in62.052 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |