Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710504 |
N/A
35 |
N/A 1.142 in29.007 mm | N/A 1.474 in37.44 mm | N/A 0.197 in5.004 mm | N/A Nitrile |
N/A
|
| 710460 |
N/A
32 |
N/A 1.142 in29 mm | N/A 1.722 in43.74 mm | N/A 0.315 in8 mm | N/A Silicone |
N/A
|
| 320595 |
N/A
32 |
N/A 1.142 in29 mm | N/A 1.7810 in45.23 mm | N/A 0.315 in8 mm | N/A Silicone |
N/A
|
| 450161 |
N/A
45 |
N/A 1.156 in29.362 mm | N/A 2.004 in50.902 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 250437V |
N/A
25 |
N/A 1.156 in29.362 mm | N/A 1.58 in40.132 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer | N/A |
| 450362 |
N/A
45 |
N/A 1.156 in29.362 mm | N/A 2.129 in54.077 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450482 |
N/A
45 |
N/A 1.156 in29.362 mm | N/A 1.832 in46.533 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470362 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 2.129 in54.077 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 474260 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 1.69 in42.926 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471707 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 1.756 in44.602 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471707N |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 1.756 in44.602 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 471736 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471764 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472239 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473427 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 2.066 in52.476 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473428 |
N/A
47 |
N/A 1.156 in29.362 mm | N/A 1.988 in50.495 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 451182 |
N/A
45 |
N/A 1.17 in29.72 mm | N/A 2.035 in51.689 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 217BULK | N/A | N/A 1.171 in29.743 mm | N/A 1.449 in36.805 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 217PKG | N/A | N/A 1.171 in29.743 mm | N/A 1.449 in36.805 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 217V35 | N/A | N/A 1.171 in29.743 mm | N/A 1.449 in36.805 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 123BULK | N/A | N/A 1.174 in29.82 mm | N/A 1.38 in35.052 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 123PKG | N/A | N/A 1.174 in29.82 mm | N/A 1.38 in35.052 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 483054N |
N/A
48 |
N/A 1.175 in29.845 mm | N/A 1.832 in46.533 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 483488 |
N/A
48 |
N/A 1.175 in29.845 mm | N/A 1.775 in45.085 mm | N/A 0.275 in6.985 mm | N/A Nitrile |
N/A
|
| 025BULK | N/A | N/A 1.176 in29.87 mm | N/A 1.316 in33.426 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |