Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470162 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.004 in50.902 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470328 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 1.69 in42.926 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 470336 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.254 in57.252 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 470347 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 470946 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 471354 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.066 in52.476 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471765 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472350 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.169 in55.093 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472432 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472475 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 473203 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 473205 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.129 in54.077 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 473425 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 1.832 in46.533 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473426 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 1.987 in50.47 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 474254 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.441 in62.001 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 474255 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.254 in57.252 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 474256 |
N/A
47 |
N/A 1.187 in30.15 mm | N/A 2.445 in62.103 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481213 |
N/A
48 |
N/A 1.187 in30.15 mm | N/A 1.691 in42.951 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 9487 |
N/A
68 |
N/A 1.187 in30.15 mm | N/A 1.72 in43.688 mm | N/A 0.248 in6.299 mm | N/A Nitrile | N/A |
| 40162S |
N/A
4S |
N/A 1.187 in30.15 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40576S |
N/A
4S |
N/A 1.187 in30.15 mm | N/A 2 in50.8 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710655 | N/A | N/A 1.189 in30.201 mm | N/A 1.506 in38.252 mm | N/A 0.217 in5.512 mm | N/A Polyacrylate | N/A |
| 4748N | N/A | N/A 1.19 in30.23 mm | N/A 1.896 in48.158 mm | N/A 0.86 in21.844 mm | N/A Polyacrylate | N/A |
| 4738N |
N/A
48 |
N/A 1.19 in30.23 mm | N/A 1.975 in50.165 mm | N/A 0.261 in6.629 mm | N/A Polyacrylate |
N/A
|
| 710068 | N/A | N/A 1.19 in30.23 mm | N/A 2.128 in54.051 mm | N/A 0.35 in8.89 mm | N/A Nitrile | N/A |