Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

452086 N/A 45
N/A 1.67 in42.42 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
2012V N/A 32
N/A 1.673 in42.494 mm N/A 2.157 in54.788 mm N/A 0.236 in5.994 mm N/A Fluoro-Elastomer N/A
4099 N/A 287
N/A 1.673 in42.494 mm N/A 2.166 in55.016 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
131BULK N/A N/A 1.674 in42.52 mm N/A 1.88 in47.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
131PKG N/A N/A 1.674 in42.52 mm N/A 1.88 in47.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
2465 N/A 79
N/A 1.68 in42.67 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Nitrile N/A
710549 N/A 74
N/A 1.682 in42.723 mm N/A 2.668 in67.767 mm N/A 0.383 in9.728 mm N/A Fluoro-Elastomer N/A
710431 N/A 79
N/A 1.684 in42.774 mm N/A 2.504 in63.602 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
710802 N/A 32
N/A 1.684 in42.774 mm N/A 2.499 in63.475 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
4981V N/A 79
N/A 1.685 in42.799 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Fluoro-Elastomer N/A
7300S N/A 79
N/A 1.685 in42.799 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Polyacrylate N/A
440265 N/A 44
N/A 1.687 in42.85 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
450154 N/A 45
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
200886 N/A 200E
N/A 1.687 in42.85 mm N/A 2.725 in69.215 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
203008 N/A 203
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
204008 N/A 204
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
2146 N/A N/A 1.687 in42.85 mm N/A 2.579 in65.507 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
353141 N/A 35
N/A 1.687 in42.85 mm N/A 2.285 in58.039 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450533 N/A 45
N/A 1.687 in42.85 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450765 N/A 45
N/A 1.687 in42.85 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
470074 N/A 47
N/A 1.687 in42.85 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470086 N/A 47
N/A 1.687 in42.85 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470460 N/A 47
N/A 1.687 in42.85 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470596 N/A 47
N/A 1.687 in42.85 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
470596V N/A 47
N/A 1.687 in42.85 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 66 67 68 69 70 »