Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed
for applications from aggregate and steel to mining and power generation.
The heavy duty housing and cartridge are made from cast steel to stand
up to the harshest conditions, and are designed to accept +/-4 degrees of
misalignment.. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Open and Closed end covers available for purchase.
Open and Closed end covers available for purchase.
Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SNSA-P2BA-TRB-45MME | N/A 45 mm | N/A Metric | N/A 165.1 mm6-1/2 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 7 in | N/A 2-1/2 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 7 in | N/A 2-1/2 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A
|