Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed
for applications from aggregate and steel to mining and power generation.
The heavy duty housing and cartridge are made from cast steel to stand
up to the harshest conditions, and are designed to accept +/-4 degrees of
misalignment.. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Open and Closed end covers available for purchase.
Open and Closed end covers available for purchase.
Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SNSA-P2BA-TRB-75MM | N/A 75 mm | N/A Metric | N/A 228.6 mm9 in | N/A 279.4 mm11 in | N/A 95.3 mm3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-75MME | N/A 75 mm | N/A Metric | N/A 228.6 mm9 in | N/A 279.4 mm11 in | N/A 95.3 mm3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 | N/A 3 in | N/A Imperial | N/A 8-1/16 in | N/A 10 in | N/A 3-1/8 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3E | N/A 3 in | N/A Imperial | N/A 8-1/16 in | N/A 10 in | N/A 3-1/8 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3 | N/A 3 in | N/A Imperial | N/A 9 in | N/A 11 in | N/A 3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3E | N/A 3 in | N/A Imperial | N/A 9 in | N/A 11 in | N/A 3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3 | N/A 3 in | N/A Imperial | N/A 9-7/8 in | N/A 11-1/2 in | N/A 3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3E | N/A 3 in | N/A Imperial | N/A 9-7/8 in | N/A 11-1/2 in | N/A 3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-3 | N/A 3 in | N/A Imperial | N/A 228.6 mm9 in | N/A 279.4 mm11 in | N/A 95.3 mm3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-3E | N/A 3 in | N/A Imperial | N/A 228.6 mm9 in | N/A 279.4 mm11 in | N/A 95.3 mm3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-80MM | N/A 80 mm | N/A Metric | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-80MME | N/A 80 mm | N/A Metric | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-80MM | N/A 80 mm | N/A Metric | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-80MME | N/A 80 mm | N/A Metric | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-80MM | N/A 80 mm | N/A Metric | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-80MME | N/A 80 mm | N/A Metric | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-80MM | N/A 80 mm | N/A Metric | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 100 mm3-15/16 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-80MME | N/A 80 mm | N/A Metric | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 100 mm3-15/16 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 3/16 | N/A 3 3/16 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 3/16E | N/A 3 3/16 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3 3/16 | N/A 3 3/16 in | N/A Imperial | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3 3/16E | N/A 3 3/16 in | N/A Imperial | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3 3/16 | N/A 3 3/16 in | N/A Imperial | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3 3/16E | N/A 3 3/16 in | N/A Imperial | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-3 3/16 | N/A 3 3/16 in | N/A Imperial | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 100 mm3-15/16 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|