Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAMC08A108S | N/A 22208 | N/A 1 1/2 in | N/A 3.437 in87.3 mm | N/A 2.88 in73.2 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAMC10A115S | N/A 22210 | N/A 1 15/16 in | N/A 4.1250 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAMC10A050S | N/A 22210 | N/A 50 mm | N/A 4.1250 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAMC10A200S | N/A 22210 | N/A 2 in | N/A 4.1250 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAMC11A055S | N/A 22211 | N/A 55 mm | N/A 4.531 in115.1 mm | N/A 3.3 in83.8 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAMC11A203S | N/A 22211 | N/A 2 3/16 in | N/A 4.531 in115.1 mm | N/A 3.3 in83.8 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAMC11A204S | N/A 22211 | N/A 2 1/4 in | N/A 4.531 in115.1 mm | N/A 3.3 in83.8 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAMC13A060S | N/A 22213 | N/A 60 mm | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC13A207S | N/A 22213 | N/A 2 7/16 in | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC13A208S | N/A 22213 | N/A 2 1/2 in | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC13A065S | N/A 22213 | N/A 65 mm | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC15A211S | N/A 22215 | N/A 2 11/16 in | N/A 5 7/8 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A212S | N/A 22215 | N/A 2 3/4 in | N/A 5 7/8 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A070S | N/A 22215 | N/A 70 mm | N/A 5 7/8 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A215S | N/A 22215 | N/A 2 15/16 in | N/A 5 7/8 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A075S | N/A 22215 | N/A 75 mm | N/A 5 7/8 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A300S | N/A 22215 | N/A 3 in | N/A 5 7/8 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC18A080S | N/A 22218 | N/A 80 mm | N/A 6.7500 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A303S | N/A 22218 | N/A 3 3/16 in | N/A 6.7500 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A304S | N/A 22218 | N/A 3 1/4 in | N/A 6.7500 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A085S | N/A 22218 | N/A 85 mm | N/A 6.7500 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A307S | N/A 22218 | N/A 3 7/16 in | N/A 6.7500 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A308S | N/A 22218 | N/A 3 1/2 in | N/A 6.7500 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A090S | N/A 22218 | N/A 90 mm | N/A 6.7500 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC20A311S | N/A 22220 | N/A 3 11/16 in | N/A 8.1250 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
Unit of Measure
1 2