Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QAPX18A090S | N/A 22218 | N/A 90 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPR20A311S | N/A 22220 | N/A 3 11/16 in | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A312S | N/A 22220 | N/A 3 3/4 in | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A100S | N/A 22220 | N/A 100 mm | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A100S | N/A 22220 | N/A 100 mm | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A100S | N/A 22220 | N/A 100 mm | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A315S | N/A 22220 | N/A 3 15/16 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A400S | N/A 22220 | N/A 4 in | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A400S | N/A 22220 | N/A 4 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A400S | N/A 22220 | N/A 4 in | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2-1/4 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|