- Suggested for pillow blocks used in extremely contaminated environments, such as taconite mines.
- Provides protection against residual and airborne contaminants that exceeds the triple labyrinth shaft seal.
- Contributes significantly to extending bearing life; reduces costs by helping prevent premature bearing damage.
- Because of its unique design, no special finish is required on the shaft. DUSTAC is a patented device utilizing a V-shaped nitrile ring that rotates with the shaft and applies pressure to the cartridge face to exclude contaminates.
Unit of Measure
1 2
Part Number |
Diameter S-1 |
Assembly Standout B |
Pillow Block Housing Number 500 |
Pillow Block Housing Number 600 |
V-Ring Seal |
O-Ring |
|---|---|---|---|---|---|---|
| DV-37 | N/A 2 7/16 in | N/A 59/64 in | N/A 515 | N/A 615 | N/A V-60-A | N/A 2-232 |
| DV-44 | N/A 2 11/16 in | N/A 59/64 in | N/A 516 | N/A 616 | N/A V-65-A | N/A 2-235 |
| DV-53 | N/A 2 15/16 in | N/A 1 in | N/A 517 | N/A | N/A V-75-A | N/A 2-237 |
| DV-69 | N/A 3 3/16 in | N/A 1 in | N/A 518 | N/A | N/A V-80-A | N/A 2-241 |
| DV-102 | N/A 3 7/16 in | N/A 1 in | N/A 520 | N/A 620 | N/A V-85-A | N/A 2-242 |
| DV-109 | N/A 3 15/16 in | N/A 1 in | N/A 522 | N/A 622 | N/A V-100-A | N/A 2-246 |
| DV-113 | N/A 4 3/16 in | N/A 1 1/16 in | N/A 524 | N/A 624 | N/A V-110-A | N/A 2-248 |
| DV-117 | N/A 4 7/16 in | N/A 1 1/16 in | N/A 526 | N/A 626 | N/A V-110-A | N/A 2-250 |
| DV-118 | N/A 4 1/2 in | N/A 1 1/16 in | N/A 526 | N/A 626 | N/A V-110-A | N/A 2-250 |
| DV-122 | N/A 4 15/16 in | N/A 1 1/16 in | N/A 528 | N/A 628 | N/A V-130-A | N/A 2-254 |
| DV-125 | N/A 5 3/16 in | N/A 1 1/16 in | N/A 530 | N/A 630 | N/A V-130-A | N/A 2-257 |
| DV-127 | N/A 5 5/16 in | N/A 1 1/16 in | N/A | N/A | N/A V-130-A | N/A 2-257 |
| DV-130 | N/A 5 7/16 in | N/A 1 1/16 in | N/A 532 | N/A 632 | N/A V-140-A | N/A 2-259 |
| DV-140 | N/A 5 15/16 in | N/A 1 1/16 in | N/A 534 | N/A 634 | N/A V-150-A | N/A 2-261 |
| DV-141 | N/A 6 in | N/A 1 1/16 in | N/A 534 | N/A 634 | N/A V-150-A | N/A 2-261 |
| DV-148 | N/A 6 7/16 in | N/A 1 9/64 in | N/A 536 | N/A 636 | N/A V-160-A | N/A 2-263 |
| DV-149 | N/A 6 1/2 in | N/A 1 9/64 in | N/A 536 | N/A | N/A V-170-A | N/A 2-263 |
| DV-155 | N/A 6 15/16 in | N/A 1 9/64 in | N/A 538 | N/A 638 | N/A V-180-A | N/A 2-265 |
| DV-156 | N/A 7 in | N/A 1 9/64 in | N/A 538 | N/A 638 | N/A V-180-A | N/A 2-265 |
| DV-159 | N/A 7 3/16 in | N/A 1 9/64 in | N/A 540 | N/A 640 | N/A V-180-A | N/A 2-265 |
| DV-167 | N/A 7 15/16 in | N/A 1 15/32 in | N/A 544 | N/A | N/A V-200-A | N/A 2-269 |
| DV-168 | N/A 8 in | N/A 1 15/32 in | N/A 544 | N/A | N/A V-200-A | N/A 2-269 |
| DV-530 | N/A 9 in | N/A 1 15/32 in | N/A | N/A | N/A V-220-A | N/A 2-265 |
| DV-178 | N/A 9 1/2 in | N/A 1 15/32 in | N/A | N/A | N/A V-250-A | N/A 2-274 |
| DV-705 | N/A 10 in | N/A 1 3/4 in | N/A | N/A | N/A V-275-A | N/A 2-372 |
Unit of Measure
1 2