Inch Locknut
Inch Locknut
Unit of Measure
1 2 3 

Part Number

Major Diameter d

Threads No. per Inch

C

E

CAD

N 03 N/A 0.664 in N/A 32 N/A 1.13 in N/A 0.938 in N/A
N 04 N/A 0.781 in N/A 32 N/A 1.38 in N/A 1.125 in N/A
N 05 N/A 0.969 in N/A 32 N/A 1.568 in N/A 1.281 in N/A
N 06 N/A 1.173 in N/A 18 N/A 1.755 in N/A 1.5 in N/A
N 07 N/A 1.376 in N/A 18 N/A 2.068 in N/A 1.813 in N/A
N 08 N/A 1.563 in N/A 18 N/A 2.255 in N/A 2 in N/A
N 09 N/A 1.767 in N/A 18 N/A 2.536 in N/A 2.281 in N/A
N 10 N/A 1.967 in N/A 18 N/A 2.693 in N/A 2.438 in N/A
N 11 N/A 2.157 in N/A 18 N/A 2.974 in N/A 2.656 in N/A
N 12 N/A 2.360 in N/A 18 N/A 3.161 in N/A 2.844 in N/A
N 13 N/A 2.548 in N/A 18 N/A 3.38 in N/A 3.063 in N/A
N 14 N/A 2.751 in N/A 18 N/A 3.63 in N/A 3.313 in N/A
AN 15 N/A 2.933 in N/A 12 N/A 3.88 in N/A 3.563 in N/A
AN 16 N/A 3.137 in N/A 12 N/A 4.161 in N/A 3.844 in N/A
AN 17 N/A 3.34 in N/A 12 N/A 4.411 in N/A 4.031 in N/A
AN 18 N/A 3.527 in N/A 12 N/A 4.661 in N/A 4.281 in N/A
AN 19 N/A 3.73 in N/A 12 N/A 4.943 in N/A 4.563 in N/A
AN 20 N/A 3.918 in N/A 12 N/A 5.193 in N/A 4.813 in N/A
AN 21 N/A 4.122 in N/A 12 N/A 5.443 in N/A 5 in N/A
AN 22 N/A 4.325 in N/A 12 N/A 5.724 in N/A 5.281 in N/A
N 022 N/A 4.325 in N/A 12 N/A 5.318 in N/A 4.901 in N/A
AN 24 N/A 4.716 in N/A 12 N/A 6.13 in N/A 5.688 in N/A
N 024 N/A 4.716 in N/A 12 N/A 5.693 in N/A 5.313 in N/A
AN 26 N/A 5.106 in N/A 12 N/A 6.755 in N/A 6.188 in N/A
N 026 N/A 5.106 in N/A 12 N/A 6.13 in N/A 5.703 in N/A
Unit of Measure
1 2 3