Inch Lockwasher
Inch Lockwasher
Unit of Measure
1 2 

Part Number

R

E

B

X

No. of Tangs

CAD

W 03 N/A 0.679 in N/A 0.938 in N/A 1.328 in N/A 0.607 in N/A 11 N/A
W 04 N/A 0.801 in N/A 1.125 in N/A 1.531 in N/A 0.729 in N/A 11 N/A
W 05 N/A 0.989 in N/A 1.281 in N/A 1.719 in N/A 0.909 in N/A 13 N/A
W 06 N/A 1.193 in N/A 1.5 in N/A 1.922 in N/A 1.093 in N/A 13 N/A
W 07 N/A 1.396 in N/A 1.813 in N/A 2.2500 in N/A 1.296 in N/A 15 N/A
W 08 N/A 1.583 in N/A 2 in N/A 2.496 in N/A 1.475 in N/A 15 N/A
W 09 N/A 1.792 in N/A 2.281 in N/A 2.734 in N/A 1.684 in N/A 17 N/A
W 10 N/A 1.992 in N/A 2.438 in N/A 2.922 in N/A 1.884 in N/A 17 N/A
W 11 N/A 2.182 in N/A 2.656 in N/A 3.109 in N/A 2.069 in N/A 17 N/A
W 12 N/A 2.4 in N/A 2.844 in N/A 3.344 in N/A 2.267 in N/A 17 N/A
W 13 N/A 2.588 in N/A 3.063 in N/A 3.578 in N/A 2.455 in N/A 19 N/A
W 14 N/A 2.791 in N/A 3.313 in N/A 3.828 in N/A 2.658 in N/A 19 N/A
W 15 N/A 2.973 in N/A 3.593 in N/A 4.109 in N/A 2.834 in N/A 19 N/A
W 16 N/A 3.177 in N/A 3.844 in N/A 4.3750 in N/A 3.035 in N/A 19 N/A
W 17 N/A 3.395 in N/A 4.031 in N/A 4.6250 in N/A 3.253 in N/A 19 N/A
W 18 N/A 3.582 in N/A 4.281 in N/A 4.938 in N/A 3.418 in N/A 19 N/A
W 19 N/A 3.8 in N/A 4.563 in N/A 5.219 in N/A 3.636 in N/A 19 N/A
W 20 N/A 3.988 in N/A 4.813 in N/A 5.5000 in N/A 3.809 in N/A 19 N/A
W 21 N/A 4.192 in N/A 5 in N/A 5.703 in N/A 4.013 in N/A 19 N/A
W 22 N/A 4.395 in N/A 5.281 in N/A 6.063 in N/A 4.185 in N/A 19 N/A
W 022 N/A 4.395 in N/A 4.921 in N/A 5.688 in N/A 4.185 in N/A 19 N/A
W 24 N/A 4.801 in N/A 5.688 in N/A 6.469 in N/A 4.591 in N/A 19 N/A
W 024 N/A 4.801 in N/A 5.333 in N/A 6.188 in N/A 4.591 in N/A 19 N/A
W 26 N/A 5.191 in N/A 6.188 in N/A 7.031 in N/A 4.961 in N/A 19 N/A
W 026 N/A 5.191 in N/A 5.723 in N/A 6.6250 in N/A 4.961 in N/A 19 N/A
Unit of Measure
1 2