- The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
- Load requirements should be carefully evaluated before specifying a particular take-up assembly.
- Frame assembly and adjusting screw of TTU units are made of steel.
- The bearing housing is cast iron. Steel or ductile iron housings are additional options.
- Units include housing for adapter-mounted bearings only, for either fixed or float position (be sure to specify).
- One stabilizing ring is included for fixed position assemblies.
- Sealing is triple ring labyrinth or end closures.
- For extremely contaminated environments, the DUSTAC seal is suggested.
Note: Speed ratings are found in dimension tables in the spherical roller bearing section.
Unit of Measure
1 2
Part Number |
Diameter S-1 |
Travel |
Bearing Number |
Adapter Assembly Number |
Stabilizing Ring 1 Req’d |
Triple Seal 2 Req’d |
|---|---|---|---|---|---|---|
| TTU-140-24 | N/A 4 15/16 in | N/A 24 in | N/A 22228K | N/A SNW-28 | N/A SR-28-0 | N/A LOR122 |
| TTU-75-30 | N/A 2 7/16 in | N/A 30 in | N/A 22215K | N/A SNW-15 | N/A SR-15-0 | N/A LOR37 |
| TTU-85-30 | N/A 2 15/16 in | N/A 30 in | N/A 22217K | N/A SNW-17 | N/A SR-17-14 | N/A LOR53 |
| TTU-100-30 | N/A 3 7/16 in | N/A 30 in | N/A 22220K | N/A SNW-20 | N/A SR-20-17 | N/A LOR102 |
| TTU-110-30 | N/A 3 15/16 in | N/A 30 in | N/A 22222K | N/A SNW-22 | N/A SR-22-19 | N/A LOR109 |
| TTU-130-30 | N/A 4 7/16 in | N/A 30 in | N/A 22226K | N/A SNW-26 | N/A SR-26-0 | N/A LOR117 |
| TTU-140-30 | N/A 4 15/16 in | N/A 30 in | N/A 22228K | N/A SNW-28 | N/A SR-28-0 | N/A LOR122 |
| TTU-110-36 | N/A 3 15/16 in | N/A 36 in | N/A 22222K | N/A SNW-22 | N/A SR-22-19 | N/A LOR109 |
Unit of Measure
1 2