timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
« 6 7 8 9 10 

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 247 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.5 in N/A 10.553 in N/A 1.25 in N/A
LER 178 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.5 in N/A 10.553 in N/A 1 in N/A
LER 248 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.5625 in N/A 10.553 in N/A 1.25 in N/A
LER 179 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.5625 in N/A 10.553 in N/A 1 in N/A
LER 249 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.625 in N/A 10.553 in N/A 1.25 in N/A
LER 180 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.625 in N/A 10.553 in N/A 1 in N/A
LER 250 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.6875 in N/A 10.553 in N/A 1.25 in N/A
LER 181 N/A Labyrinth-Triple ring seal N/A Steel N/A 9.6875 in N/A 10.553 in N/A 1 in N/A
Unit of Measure
« 6 7 8 9 10