timken-SAF-labyrinth-seals-LOR184
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 17 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 1.439 in N/A 1.441 in N/A 1.825 in N/A 0.5 in N/A
LOR 20 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 1.689 in N/A 1.691 in N/A 2.075 in N/A 0.5 in N/A
LOR 24 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 1.939 in N/A 1.941 in N/A 2.325 in N/A 0.5 in N/A
LOR 29 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.189 in N/A 2.192 in N/A 2.575 in N/A 0.5 in N/A
LOR 36 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.376 in N/A 2.379 in N/A 2.94 in N/A 0.688 in N/A
LOR 37 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.439 in N/A 2.442 in N/A 2.94 in N/A 0.688 in N/A
LOR 38 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.501 in N/A 2.504 in N/A 2.94 in N/A 0.688 in N/A
LOR 43 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.626 in N/A 2.629 in N/A 3.315 in N/A 0.688 in N/A
LOR 44 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.689 in N/A 2.692 in N/A 3.315 in N/A 0.688 in N/A
LOR 45 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.751 in N/A 2.754 in N/A 3.315 in N/A 0.688 in N/A
LOR 51 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.814 in N/A 2.817 in N/A 3.565 in N/A 0.688 in N/A
LOR 182 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.814 in N/A 2.817 in N/A 3.63 in N/A 1 in N/A
LOR 52 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.876 in N/A 2.879 in N/A 3.565 in N/A 0.688 in N/A
LOR 58 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.876 in N/A 2.879 in N/A 3.63 in N/A 0.938 in N/A
LOR 183 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.876 in N/A 2.879 in N/A 3.63 in N/A 1 in N/A
LOR 53 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.939 in N/A 2.942 in N/A 3.565 in N/A 0.688 in N/A
LOR 59 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.939 in N/A 2.942 in N/A 3.63 in N/A 0.938 in N/A
LOR 184 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 2.939 in N/A 2.942 in N/A 3.63 in N/A 1 in N/A
LOR 54 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.001 in N/A 3.004 in N/A 3.565 in N/A 0.688 in N/A
LOR 60 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.001 in N/A 3.004 in N/A 3.63 in N/A 0.938 in N/A
LOR 185 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.001 in N/A 3.004 in N/A 3.63 in N/A 1 in N/A
LOR 186 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.064 in N/A 3.067 in N/A 4.005 in N/A 1 in N/A
LOR 187 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.126 in N/A 3.129 in N/A 4.005 in N/A 1 in N/A
LOR 63 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.189 in N/A 3.192 in N/A 3.815 in N/A 0.688 in N/A
LOR 69 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.189 in N/A 3.192 in N/A 4.005 in N/A 0.938 in N/A
Unit of Measure
1 2 3 4