- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| H319 | N/A 85 mm | N/A 68 mm | N/A 19 mm | N/A | N/A M95x2 | N/A 125 mm | N/A KM19 | N/A MB19 | N/A HMV19 |
N/A
|
| H2319 | N/A 85 mm | N/A 90 mm | N/A 19 mm | N/A | N/A M95x2 | N/A 125 mm | N/A KM19 | N/A MB19 | N/A HMV19 |
N/A
|
| H320 | N/A 90 mm | N/A 71 mm | N/A 20 mm | N/A | N/A M100x2 | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV20 |
N/A
|
| H3120 | N/A 90 mm | N/A 76 mm | N/A 20 mm | N/A | N/A M100x2 | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV20 |
N/A
|
| H2320 | N/A 90 mm | N/A 97 mm | N/A 20 mm | N/A | N/A M100x2 | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV20 |
N/A
|
| H321 | N/A 95 mm | N/A 74 mm | N/A 20 mm | N/A | N/A M105x2 | N/A 140 mm | N/A KM 21 | N/A MB21 | N/A HMV21 |
N/A
|
| H2321 | N/A 95 mm | N/A 101 mm | N/A 20 mm | N/A | N/A M105x2 | N/A 140 mm | N/A KM21 | N/A MB21 | N/A HMV21 |
N/A
|
| H322 | N/A 100 mm | N/A 77 mm | N/A 21 mm | N/A | N/A M110x2 | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV22 |
N/A
|
| H3122 | N/A 100 mm | N/A 81 mm | N/A 21 mm | N/A | N/A M110x2 | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV22 |
N/A
|
| H2322 | N/A 100 mm | N/A 105 mm | N/A 21 mm | N/A | N/A M110x2 | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV22 |
N/A
|
| H3024 | N/A 110 mm | N/A 72 mm | N/A 22 mm | N/A | N/A M120x2 | N/A 145 mm | N/A KML24 | N/A MBL24 | N/A HMV24 |
N/A
|
| H3124 | N/A 110 mm | N/A 88 mm | N/A 22 mm | N/A | N/A M120x2 | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV24 |
N/A
|
| H2324 | N/A 110 mm | N/A 112 mm | N/A 22 mm | N/A | N/A M120x2 | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV24 |
N/A
|
| H3926 | N/A 115 mm | N/A 65 mm | N/A 23 mm | N/A | N/A M130x2 | N/A 155 mm | N/A KML26 | N/A MBL26 | N/A HMV26 |
N/A
|
| H3026 | N/A 115 mm | N/A 80 mm | N/A 23 mm | N/A | N/A M130x2 | N/A 155 mm | N/A KML26 | N/A MBL26 | N/A HMV26 |
N/A
|
| H3126 | N/A 115 mm | N/A 92 mm | N/A 23 mm | N/A | N/A M130x2 | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV26 |
N/A
|
| H2326 | N/A 115 mm | N/A 121 mm | N/A 23 mm | N/A | N/A M130x2 | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV26 |
N/A
|
| H3928 | N/A 125 mm | N/A 66 mm | N/A 24 mm | N/A | N/A M140x2 | N/A 165 mm | N/A KML28 | N/A MBL28 | N/A HMV28 |
N/A
|
| H3028 | N/A 125 mm | N/A 82 mm | N/A 24 mm | N/A | N/A M140x2 | N/A 165 mm | N/A KML28 | N/A MBL28 | N/A HMV28 |
N/A
|
| H3128 | N/A 125 mm | N/A 97 mm | N/A 24 mm | N/A | N/A M140x2 | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV28 |
N/A
|
| H2328 | N/A 125 mm | N/A 131 mm | N/A 24 mm | N/A | N/A M140x2 | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV28 |
N/A
|
| H3930 | N/A 135 mm | N/A 76 mm | N/A 26 mm | N/A | N/A M150x2 | N/A 180 mm | N/A KML30 | N/A MBL30 | N/A HMV30 |
N/A
|
| H3030 | N/A 135 mm | N/A 87 mm | N/A 26 mm | N/A | N/A M150x2 | N/A 180 mm | N/A KML30 | N/A MBL30 | N/A HMV30 |
N/A
|
| H3130 | N/A 135 mm | N/A 111 mm | N/A 26 mm | N/A | N/A M150x2 | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV30 |
N/A
|
| H2330 | N/A 135 mm | N/A 139 mm | N/A 26 mm | N/A | N/A M150x2 | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV30 |
N/A
|