Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric HMV Hydraulic Nut
Metric-HMV-Hydraulic-Nuts-Line-Drawing
Unit of Measure
1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-138 N/A Tr690x6 N/A 850 mm N/A 77 mm N/A 830 mm N/A 25 mm N/A 842 cm² N/A
HMV-142 N/A Tr710x7 N/A 870 mm N/A 78 mm N/A 850 mm N/A 25 mm N/A 877 cm² N/A
HMV-146 N/A Tr730x7 N/A 885 mm N/A 79 mm N/A 875 mm N/A 25 mm N/A 900 cm² N/A
HMV-150 N/A Tr750x7 N/A 915 mm N/A 79 mm N/A 894 mm N/A 25 mm N/A 970 cm² N/A
HMV-160 N/A Tr800x7 N/A 970 mm N/A 80 mm N/A 948 mm N/A 25 mm N/A 1040 cm² N/A
HMV-170 N/A Tr850x7 N/A 1020 mm N/A 83 mm N/A 1000 mm N/A 26 mm N/A 1146 cm² N/A
HMV-180 N/A Tr900x7 N/A 1070 mm N/A 86 mm N/A 1052 mm N/A 30 mm N/A 1240 cm² N/A
HMV-190 N/A Tr950x8 N/A 1125 mm N/A 86 mm N/A 1106 mm N/A 30 mm N/A 1356 cm² N/A
HMV-200 N/A Tr1000x8 N/A 1180 mm N/A 88 mm N/A 1160 mm N/A 34 mm N/A 1456 cm² N/A
HMV-212 N/A Tr1060x8 N/A 1255 mm N/A 95 mm N/A 1229 mm N/A 34 mm N/A 1612 cm² N/A
HMV-216 N/A Tr1080x8 N/A 1280 mm N/A 100 mm N/A 1252 mm N/A 34 mm N/A 1674 cm² N/A
HMV-224 N/A Tr1120x8 N/A 1340 mm N/A 106 mm N/A 1304 mm N/A 36 mm N/A 1782 cm² N/A
HMV-236 N/A Tr1180x8 N/A 1420 mm N/A 115 mm N/A 1379 mm N/A 40 mm N/A 1892 cm² N/A
Unit of Measure
1 2 3 4