• Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Metric OH Hydraulic Adapter Sleeve
Metric Hydraulic Adapter Sleeve2
Unit of Measure
1 2 3 4 5 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

OH3276H N/A 360 mm N/A 310 mm N/A 490 mm N/A HM3176 N/A MS3176 N/A HMV 76
OH3980H N/A 380 mm N/A 168 mm N/A 470 mm N/A HM3080 N/A MS3080 N/A HMV 80
OH3080H N/A 380 mm N/A 210 mm N/A 470 mm N/A HM3080 N/A MS3080 N/A HMV 80
OH3180H N/A 380 mm N/A 272 mm N/A 520 mm N/A HM3180 N/A MS3180 N/A HMV 80
OH3280H N/A 380 mm N/A 328 mm N/A 520 mm N/A HM3180 N/A MS3180 N/A HMV 80
OH3984H N/A 400 mm N/A 168 mm N/A 490 mm N/A HM3084 N/A MS3084 N/A HMV 84
OH3084H N/A 400 mm N/A 212 mm N/A 490 mm N/A HM3084 N/A MS3084 N/A HMV 84
OH3184H N/A 400 mm N/A 304 mm N/A 540 mm N/A HM3184 N/A MS3184 N/A HMV 84
OH3284H N/A 400 mm N/A 352 mm N/A 540 mm N/A HM3184 N/A MS3184 N/A HMV 84
OH3988H N/A 410 mm N/A 189 mm N/A 520 mm N/A HM3088 N/A MS3088 N/A HMV 88
OH3088H N/A 410 mm N/A 228 mm N/A 520 mm N/A HM3088 N/A MS3088 N/A HMV 88
OH3188H N/A 410 mm N/A 307 mm N/A 560 mm N/A HM3188 N/A MS3188 N/A HMV 88
OH3288H N/A 410 mm N/A 361 mm N/A 560 mm N/A HM3188 N/A MS3188 N/A HMV 88
OH3992H N/A 430 mm N/A 189 mm N/A 540 mm N/A HM3092 N/A MS3092 N/A HMV 92
OH3092H N/A 430 mm N/A 234 mm N/A 540 mm N/A HM3092 N/A MS3092 N/A HMV 92
OH3192H N/A 430 mm N/A 326 mm N/A 580 mm N/A HM3192 N/A MS3192 N/A HMV 92
OH3292H N/A 430 mm N/A 382 mm N/A 580 mm N/A HM3192 N/A MS3192 N/A HMV 92
OH3996H N/A 450 mm N/A 200 mm N/A 560 mm N/A HM3096 N/A MS3096 N/A HMV 96
OH3096H N/A 450 mm N/A 237 mm N/A 560 mm N/A HM3096 N/A MS3096 N/A HMV 96
OH3196H N/A 450 mm N/A 335 mm N/A 620 mm N/A HM3196 N/A MS3196 N/A HMV 96
OH3296H N/A 450 mm N/A 397 mm N/A 620 mm N/A HM3196 N/A MS3196 N/A HMV 96
OH39/500H N/A 470 mm N/A 208 mm N/A 580 mm N/A HM30/500 N/A MS30/500 N/A HMV 100
OH31/500H N/A 470 mm N/A 356 mm N/A 630 mm N/A HM31/500 N/A MS31/500 N/A HMV 100
OH32/500H N/A 470 mm N/A 428 mm N/A 630 mm N/A HM31/500 N/A MS31/500 N/A HMV 100
OH39/530H N/A 500 mm N/A 216 mm N/A 630 mm N/A HM30/530 N/A MS30/530 N/A HMV 106
Unit of Measure
1 2 3 4 5