- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| AOH24172 | N/A 340 mm | N/A 269 mm | N/A 26 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 |
N/A
|
| AOH3272G | N/A 340 mm | N/A 274 mm | N/A 40 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 |
N/A
|
| AOH3976 | N/A 360 mm | N/A 130 mm | N/A 22 mm | N/A Tr400x5 | N/A HM L80 | N/A HMV 80 |
N/A
|
| AOH3076G | N/A 360 mm | N/A 170 mm | N/A 31 mm | N/A Tr400x5 | N/A HM 3080 | N/A HMV 80 |
N/A
|
| AOH24076 | N/A 360 mm | N/A 208 mm | N/A 28 mm | N/A Tr400x5 | N/A HM 3180 | N/A HMV 80 |
N/A
|
| AOH3176G | N/A 360 mm | N/A 232 mm | N/A 36 mm | N/A Tr400x5 | N/A HM 3180 | N/A HMV 80 |
N/A
|
| AOH24176 | N/A 360 mm | N/A 271 mm | N/A 28 mm | N/A Tr400x5 | N/A HM 3180 | N/A HMV 80 |
N/A
|
| AOH3276G | N/A 360 mm | N/A 284 mm | N/A 42 mm | N/A Tr400x5 | N/A HM 3180 | N/A HMV 80 |
N/A
|
| AOH3980 | N/A 380 mm | N/A 130 mm | N/A 22 mm | N/A Tr420x5 | N/A HM L84 | N/A HMV 84 |
N/A
|
| AOH3080G | N/A 380 mm | N/A 183 mm | N/A 33 mm | N/A Tr420x5 | N/A HM 3084 | N/A HMV 84 |
N/A
|
| AOH24080 | N/A 380 mm | N/A 228 mm | N/A 28 mm | N/A Tr420x5 | N/A HM 3184 | N/A HMV 84 |
N/A
|
| AOH3180G | N/A 380 mm | N/A 240 mm | N/A 38 mm | N/A Tr420x5 | N/A HM 3184 | N/A HMV 84 |
N/A
|
| AOH24180 | N/A 380 mm | N/A 278 mm | N/A 28 mm | N/A Tr420x5 | N/A HM 3184 | N/A HMV 84 |
N/A
|
| AOH3280G | N/A 380 mm | N/A 302 mm | N/A 44 mm | N/A Tr420x5 | N/A HM 3184 | N/A HMV 84 |
N/A
|
| AOH3984 | N/A 400 mm | N/A 130 mm | N/A 22 mm | N/A Tr440x5 | N/A HM L88 | N/A HMV 88 |
N/A
|
| AOH3084G | N/A 400 mm | N/A 186 mm | N/A 34 mm | N/A Tr440x5 | N/A HM 3088 | N/A HMV 88 |
N/A
|
| AOH24084 | N/A 400 mm | N/A 230 mm | N/A 30 mm | N/A Tr440x5 | N/A HM 3188 | N/A HMV 88 |
N/A
|
| AOH3184G | N/A 400 mm | N/A 266 mm | N/A 40 mm | N/A Tr440x5 | N/A HM 3188 | N/A HMV 88 |
N/A
|
| AOH24184 | N/A 400 mm | N/A 310 mm | N/A 30 mm | N/A Tr440x5 | N/A HM 3188 | N/A HMV 88 |
N/A
|
| AOH3284G | N/A 400 mm | N/A 321 mm | N/A 46 mm | N/A Tr440x5 | N/A HM 3188 | N/A HMV 88 |
N/A
|
| AOH3988 | N/A 420 mm | N/A 145 mm | N/A 25 mm | N/A Tr460x5 | N/A HM L92 | N/A HMV 92 |
N/A
|
| AOHX3088G | N/A 420 mm | N/A 194 mm | N/A 35 mm | N/A Tr460x5 | N/A HM 3092 | N/A HMV 92 |
N/A
|
| AOHX3188G | N/A 420 mm | N/A 270 mm | N/A 42 mm | N/A Tr460x5 | N/A HM 3192 | N/A HMV 92 |
N/A
|
| AOHX3288 | N/A 420 mm | N/A 330 mm | N/A 48 mm | N/A Tr480x5 | N/A HM 3196 | N/A HMV 96 |
N/A
|
| AOHX3288G | N/A 420 mm | N/A 330 mm | N/A 48 mm | N/A Tr460x5 | N/A HM 3192 | N/A HMV 92 |
N/A
|