- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| AOH3992 | N/A 440 mm | N/A 145 mm | N/A 25 mm | N/A Tr480x5 | N/A HM L96 | N/A HMV 96 |
N/A
|
| AOHX3092G | N/A 440 mm | N/A 202 mm | N/A 37 mm | N/A Tr480x5 | N/A HM 3096 | N/A HMV 96 |
N/A
|
| AOH24092 | N/A 440 mm | N/A 250 mm | N/A 32 mm | N/A Tr480x5 | N/A HM 3196 | N/A HMV 96 |
N/A
|
| AOHX3192G | N/A 440 mm | N/A 285 mm | N/A 43 mm | N/A Tr480x5 | N/A HM 3196 | N/A HMV 96 |
N/A
|
| AOH24192 | N/A 440 mm | N/A 332 mm | N/A 32 mm | N/A Tr480x5 | N/A HM 3196 | N/A HMV 96 |
N/A
|
| AOHX3292 | N/A 440 mm | N/A 349 mm | N/A 50 mm | N/A Tr510x6 | N/A HM 102T | N/A HMV 102 |
N/A
|
| AOHX3292G | N/A 440 mm | N/A 349 mm | N/A 50 mm | N/A Tr480x5 | N/A HM 3196 | N/A HMV 96 |
N/A
|
| AOH3996 | N/A 460 mm | N/A 158 mm | N/A 28 mm | N/A Tr500x5 | N/A HM L100 | N/A HMV 100 |
N/A
|
| AOHX3096G | N/A 460 mm | N/A 205 mm | N/A 38 mm | N/A Tr500x5 | N/A HM 30/500 | N/A HMV 100 |
N/A
|
| AOH24096 | N/A 460 mm | N/A 250 mm | N/A 32 mm | N/A Tr500x5 | N/A HM 31/500 | N/A HMV 100 |
N/A
|
| AOHX3196G | N/A 460 mm | N/A 295 mm | N/A 45 mm | N/A Tr500x5 | N/A HM 31/500 | N/A HMV 100 |
N/A
|
| AOH24196 | N/A 460 mm | N/A 340 mm | N/A 32 mm | N/A Tr500x5 | N/A HM 31/500 | N/A HMV 100 |
N/A
|
| AOHX3296 | N/A 460 mm | N/A 364 mm | N/A 52 mm | N/A Tr530x6 | N/A HM 31/530 | N/A HMV 106 |
N/A
|
| AOHX3296G | N/A 460 mm | N/A 364 mm | N/A 52 mm | N/A Tr500x5 | N/A HM 31/500 | N/A HMV 100 |
N/A
|
| AOH39/500 | N/A 480 mm | N/A 162 mm | N/A 32 mm | N/A Tr530x6 | N/A HM L106 | N/A HMV 106 |
N/A
|
| AOHX30/500G | N/A 480 mm | N/A 209 mm | N/A 40 mm | N/A Tr530x6 | N/A HM 30/530 | N/A HMV 106 |
N/A
|
| AOHX31/500G | N/A 480 mm | N/A 313 mm | N/A 47 mm | N/A Tr530x6 | N/A HM 31/530 | N/A HMV 106 |
N/A
|
| AOH241/500 | N/A 480 mm | N/A 360 mm | N/A 35 mm | N/A Tr530x6 | N/A HM 31/530 | N/A HMV 106 |
N/A
|
| AOHX32/500 | N/A 480 mm | N/A 393 mm | N/A 54 mm | N/A Tr550x6 | N/A HM 110T | N/A HMV 110 |
N/A
|
| AOHX32/500G | N/A 480 mm | N/A 393 mm | N/A 54 mm | N/A Tr530x6 | N/A HM 31/530 | N/A HMW106 |
N/A
|
| AOH30/530 | N/A 500 mm | N/A 230 mm | N/A 45 mm | N/A Tr560x6 | N/A HM 30/560 | N/A HMV 112 |
N/A
|
| AOH240/530G | N/A 500 mm | N/A 285 mm | N/A 35 mm | N/A Tr560x6 | N/A HM 31/560 | N/A HMV 112 |
N/A
|
| AOH31/530 | N/A 500 mm | N/A 325 mm | N/A 53 mm | N/A Tr560x6 | N/A HM 31/560 | N/A HMV 112 |
N/A
|
| AOH241/530G | N/A 500 mm | N/A 370 mm | N/A 35 mm | N/A Tr560x6 | N/A HM 31/560 | N/A HMV 112 |
N/A
|
| AOH32/530G | N/A 500 mm | N/A 412 mm | N/A 57 mm | N/A Tr560x6 | N/A HM 31/560 | N/A HMV 113 |
N/A
|