HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

HM3080 N/A Tr400x5 N/A 470 mm N/A 442 mm N/A 52 mm N/A N/A MS3080 N/A
HM80T N/A Tr400x5 N/A 500 mm N/A 460 mm N/A 46 mm N/A N/A N/A
HML82T N/A Tr410x5 N/A 480 mm N/A 452 mm N/A 39 mm N/A N/A N/A
HM3184 N/A Tr420x5 N/A 540 mm N/A 490 mm N/A 70 mm N/A N/A MS3184 N/A
HM3084 N/A Tr420x5 N/A 490 mm N/A 462 mm N/A 52 mm N/A N/A MS3084 N/A
HM84T N/A Tr420x5 N/A 520 mm N/A 480 mm N/A 49 mm N/A N/A N/A
HML86T N/A Tr430x5 N/A 500 mm N/A 472 mm N/A 41 mm N/A N/A N/A
HM3188 N/A Tr440x5 N/A 560 mm N/A 510 mm N/A 70 mm N/A N/A MS3188 N/A
HM3088 N/A Tr440x5 N/A 520 mm N/A 490 mm N/A 60 mm N/A N/A MS3088 N/A
HM88T N/A Tr440x5 N/A 540 mm N/A 500 mm N/A 51 mm N/A N/A N/A
HML90T N/A Tr450x5 N/A 520 mm N/A 490 mm N/A 41 mm N/A N/A N/A
HM3192 N/A Tr460x5 N/A 580 mm N/A 540 mm N/A 75 mm N/A N/A MS3192 N/A
HM3092 N/A Tr460x5 N/A 540 mm N/A 510 mm N/A 60 mm N/A N/A MS3092 N/A
HM92T N/A Tr460x5 N/A 550 mm N/A 510 mm N/A 53 mm N/A N/A N/A
HML94T N/A Tr470x5 N/A 540 mm N/A 510 mm N/A 43 mm N/A N/A N/A
HM3196 N/A Tr480x5 N/A 620 mm N/A 560 mm N/A 75 mm N/A N/A MS3196 N/A
HM3096 N/A Tr480x5 N/A 560 mm N/A 530 mm N/A 60 mm N/A N/A MS3096 N/A
HM96T N/A Tr480x5 N/A 590 mm N/A 590 mm N/A 56 mm N/A N/A N/A
HML98T N/A Tr490x5 N/A 570 mm N/A 540 mm N/A 45 mm N/A N/A N/A
HM31/500 N/A Tr500x5 N/A 630 mm N/A 580 mm N/A 80 mm N/A N/A MS31/500 N/A
HM30/500 N/A Tr500x5 N/A 580 mm N/A 550 mm N/A 68 mm N/A N/A MS30/500 N/A
HM102T N/A Tr510x6 N/A 620 mm N/A 570 mm N/A 58 mm N/A N/A N/A
HML104T N/A Tr520x6 N/A 600 mm N/A 570 mm N/A 47 mm N/A N/A N/A
HM106T N/A Tr530x6 N/A 640 mm N/A 590 mm N/A 60 mm N/A N/A N/A
HM30/530 N/A Tr530x6 N/A 630 mm N/A 590 mm N/A 75 mm N/A N/A MS 30/530 N/A
Unit of Measure
1 2 3 4 5 »