HU Accessories Lockwasher 2 image
Line Drawing Accessories Metric Lockwasher
Unit of Measure
1 2 3 

Part Number

D1

k

D4

D5

Number of Tangs

Locknut Number

CAD

MBL40 N/A 200 mm N/A 194 mm N/A 222 mm N/A 248 mm N/A 19 N/A KML40 N/A
Unit of Measure
1 2 3