• Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AHX3120 N/A 95 mm N/A 64 mm N/A 68 mm N/A 11 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A
AHX3220 N/A 95 mm N/A 73 mm N/A 77 mm N/A 11 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A
AHX2320 N/A 95 mm N/A 90 mm N/A 94 mm N/A 16 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A
AHX322 N/A 105 mm N/A 63 mm N/A 67 mm N/A 12 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A
AHX3122 N/A 105 mm N/A 68 mm N/A 72 mm N/A 11 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A
AH24122 N/A 105 mm N/A 82 mm N/A 91 mm N/A 13 mm N/A M115x2 N/A KM23 N/A HMV 23 N/A
AHX3222G N/A 105 mm N/A 82 mm N/A 86 mm N/A 11 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A
AHX2322G N/A 105 mm N/A 98 mm N/A 102 mm N/A 16 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A
AHX3024 N/A 115 mm N/A 60 mm N/A 64 mm N/A 13 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A
AH24024 N/A 115 mm N/A 73 mm N/A 82 mm N/A 13 mm N/A M125x2 N/A KM25 N/A HMV 25 N/A
AHX3124 N/A 115 mm N/A 75 mm N/A 79 mm N/A 12 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A
AHX3224G N/A 115 mm N/A 90 mm N/A 94 mm N/A 13 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A
AH24124 N/A 115 mm N/A 93 mm N/A 102 mm N/A 13 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A
AHX2324G N/A 115 mm N/A 105 mm N/A 109 mm N/A 17 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A
AHX3026 N/A 125 mm N/A 67 mm N/A 71 mm N/A 14 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A
AHX3126 N/A 125 mm N/A 78 mm N/A 82 mm N/A 12 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A
AH24026 N/A 125 mm N/A 83 mm N/A 93 mm N/A 14 mm N/A M135x2 N/A KM27 N/A HMV 27 N/A
AH24126 N/A 125 mm N/A 94 mm N/A 104 mm N/A 14 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A
AHX3226G N/A 125 mm N/A 98 mm N/A 102 mm N/A 15 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A
AHX2326G N/A 125 mm N/A 115 mm N/A 119 mm N/A 19 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A
AHX3028 N/A 135 mm N/A 68 mm N/A 73 mm N/A 14 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A
AH24028 N/A 135 mm N/A 83 mm N/A 93 mm N/A 14 mm N/A M145x2 N/A KM29 N/A HMV 29 N/A
AHX3128 N/A 135 mm N/A 83 mm N/A 88 mm N/A 14 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A
AH24128 N/A 135 mm N/A 99 mm N/A 109 mm N/A 14 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A
AHX3228G N/A 135 mm N/A 104 mm N/A 109 mm N/A 15 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A
Unit of Measure
1 2 3 4 5 »