• Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
« 6 

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH24084 N/A 400 mm N/A 230 mm N/A 252 mm N/A 30 mm N/A Tr440x5 N/A HML88 N/A HMV 88 N/A
AH3184G N/A 400 mm N/A 266 mm N/A 276 mm N/A 40 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A
AH24184 N/A 400 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr440x5 N/A HM88 N/A HMV 88 N/A
AH3284G N/A 400 mm N/A 321 mm N/A 331 mm N/A 46 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A
AH3988 N/A 420 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr460x5 N/A HML92 N/A HMV 92 N/A
AHX3088G N/A 420 mm N/A 194 mm N/A 205 mm N/A 35 mm N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A
AH24088 N/A 420 mm N/A 242 mm N/A 264 mm N/A 30 mm N/A Tr460x5 N/A HML92 N/A HMV 92 N/A
AHX3188G N/A 420 mm N/A 270 mm N/A 281 mm N/A 42 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A
AH24188 N/A 420 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr460x5 N/A HM92 N/A HMV 92 N/A
AHX3288 N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM3192 N/A HMV 92 N/A
AHX3288G N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A
AH3992 N/A 440 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A
AHX3092G N/A 440 mm N/A 202 mm N/A 213 mm N/A 37 mm N/A Tr480x5 N/A HM 3096 N/A HMV 96 N/A
AH24092 N/A 440 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A
AHX3192G N/A 440 mm N/A 285 mm N/A 296 mm N/A 43 mm N/A Tr480x5 N/A HML 3196 N/A HMV 96 N/A
AH24192 N/A 440 mm N/A 332 mm N/A 355 mm N/A 32 mm N/A Tr480x5 N/A HM96 N/A HMV 96 N/A
AHX3292G N/A 440 mm N/A 349 mm N/A 360 mm N/A 50 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A
AH3996 N/A 460 mm N/A 158 mm N/A 167 mm N/A 28 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A
AH24096 N/A 460 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A
AHX3196G N/A 460 mm N/A 295 mm N/A 307 mm N/A 45 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A
AH24196 N/A 460 mm N/A 340 mm N/A 363 mm N/A 32 mm N/A Tr500x5 N/A HM100 N/A HMV 100 N/A
AHX3296G N/A 460 mm N/A 364 mm N/A 376 mm N/A 52 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A
AH32/750 N/A 710 mm N/A 540 mm N/A 556 mm N/A 65 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A
Unit of Measure
« 6