- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Safe and effective dismounting.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|
| AHX3120 | N/A 95 mm | N/A 64 mm | N/A 68 mm | N/A 11 mm | N/A M110x2 | N/A KM22 | N/A HMV 22 |
N/A
|
| AHX3220 | N/A 95 mm | N/A 73 mm | N/A 77 mm | N/A 11 mm | N/A M110x2 | N/A KM22 | N/A HMV 22 |
N/A
|
| AHX2320 | N/A 95 mm | N/A 90 mm | N/A 94 mm | N/A 16 mm | N/A M110x2 | N/A KM22 | N/A HMV 22 |
N/A
|
| AHX322 | N/A 105 mm | N/A 63 mm | N/A 67 mm | N/A 12 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 |
N/A
|
| AHX3122 | N/A 105 mm | N/A 68 mm | N/A 72 mm | N/A 11 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 |
N/A
|
| AH24122 | N/A 105 mm | N/A 82 mm | N/A 91 mm | N/A 13 mm | N/A M115x2 | N/A KM23 | N/A HMV 23 |
N/A
|
| AHX3222G | N/A 105 mm | N/A 82 mm | N/A 86 mm | N/A 11 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 |
N/A
|
| AHX2322G | N/A 105 mm | N/A 98 mm | N/A 102 mm | N/A 16 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 |
N/A
|
| AHX3024 | N/A 115 mm | N/A 60 mm | N/A 64 mm | N/A 13 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 |
N/A
|
| AH24024 | N/A 115 mm | N/A 73 mm | N/A 82 mm | N/A 13 mm | N/A M125x2 | N/A KM25 | N/A HMV 25 |
N/A
|
| AHX3124 | N/A 115 mm | N/A 75 mm | N/A 79 mm | N/A 12 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 |
N/A
|
| AHX3224G | N/A 115 mm | N/A 90 mm | N/A 94 mm | N/A 13 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 |
N/A
|
| AH24124 | N/A 115 mm | N/A 93 mm | N/A 102 mm | N/A 13 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 |
N/A
|
| AHX2324G | N/A 115 mm | N/A 105 mm | N/A 109 mm | N/A 17 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 |
N/A
|
| AHX3026 | N/A 125 mm | N/A 67 mm | N/A 71 mm | N/A 14 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 |
N/A
|
| AHX3126 | N/A 125 mm | N/A 78 mm | N/A 82 mm | N/A 12 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 |
N/A
|
| AH24026 | N/A 125 mm | N/A 83 mm | N/A 93 mm | N/A 14 mm | N/A M135x2 | N/A KM27 | N/A HMV 27 |
N/A
|
| AH24126 | N/A 125 mm | N/A 94 mm | N/A 104 mm | N/A 14 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 |
N/A
|
| AHX3226G | N/A 125 mm | N/A 98 mm | N/A 102 mm | N/A 15 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 |
N/A
|
| AHX2326G | N/A 125 mm | N/A 115 mm | N/A 119 mm | N/A 19 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 |
N/A
|
| AHX3028 | N/A 135 mm | N/A 68 mm | N/A 73 mm | N/A 14 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 |
N/A
|
| AH24028 | N/A 135 mm | N/A 83 mm | N/A 93 mm | N/A 14 mm | N/A M145x2 | N/A KM29 | N/A HMV 29 |
N/A
|
| AHX3128 | N/A 135 mm | N/A 83 mm | N/A 88 mm | N/A 14 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 |
N/A
|
| AH24128 | N/A 135 mm | N/A 99 mm | N/A 109 mm | N/A 14 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 |
N/A
|
| AHX3228G | N/A 135 mm | N/A 104 mm | N/A 109 mm | N/A 15 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 |
N/A
|