• Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH3140 N/A 190 mm N/A 134 mm N/A 140 mm N/A 21 mm N/A Tr220x4 N/A HM3044 N/A HMV 44 N/A
AH3240 N/A 190 mm N/A 153 mm N/A 160 mm N/A 25 mm N/A Tr220x4 N/A HM3044 N/A HMV 44 N/A
AH24140 N/A 190 mm N/A 158 mm N/A 171 mm N/A 18 mm N/A Tr210x4 N/A HM42T N/A HMV 42 N/A
AH3044G N/A 200 mm N/A 111 mm N/A 117 mm N/A 20 mm N/A Tr230x4 N/A HM 46 T N/A HMV 46 N/A
AH24044 N/A 200 mm N/A 138 mm N/A 152 mm N/A 20 mm N/A Tr230x4 N/A HM46 T N/A HMV 46 N/A
AH3144 N/A 200 mm N/A 145 mm N/A 151 mm N/A 23 mm N/A Tr240x4 N/A HM48 N/A HMV 48 N/A
AH24144 N/A 200 mm N/A 170 mm N/A 184 mm N/A 20 mm N/A Tr230x4 N/A HM46 N/A HMV 46 N/A
AH3948 N/A 220 mm N/A 77 mm N/A 83 mm N/A 16 mm N/A Tr250x4 N/A HM50 N/A HMV 50 N/A
AH3048 N/A 220 mm N/A 116 mm N/A 123 mm N/A 21 mm N/A Tr260x4 N/A HML52 N/A HMV 52 N/A
AH24048 N/A 220 mm N/A 138 mm N/A 153 mm N/A 20 mm N/A Tr250x4 N/A HM50 N/A HMV 50 N/A
AH3148 N/A 220 mm N/A 154 mm N/A 161 mm N/A 25 mm N/A Tr260x4 N/A HM52 N/A HMV 52 N/A
AH24148 N/A 220 mm N/A 180 mm N/A 195 mm N/A 20 mm N/A Tr260x4 N/A HM52 N/A HMV 52 N/A
AH3952 N/A 240 mm N/A 94 mm N/A 100 mm N/A 18 mm N/A Tr270x4 N/A HM54 N/A HMV 54 N/A
AH3052 N/A 240 mm N/A 128 mm N/A 135 mm N/A 23 mm N/A Tr280x4 N/A HML56 N/A HMV 56 N/A
AH3152G N/A 240 mm N/A 172 mm N/A 179 mm N/A 26 mm N/A Tr280x4 N/A HM 56 T N/A HMV 56 N/A
AH24152 N/A 240 mm N/A 202 mm N/A 218 mm N/A 22 mm N/A Tr280x4 N/A HM56 N/A HMV 56 N/A
AH3956 N/A 260 mm N/A 94 mm N/A 100 mm N/A 18 mm N/A Tr290x4 N/A HM58 N/A HMV 58 N/A
AH3056 N/A 260 mm N/A 131 mm N/A 139 mm N/A 24 mm N/A Tr300x4 N/A MB 52 N/A HMV 52 N/A
AH3156G N/A 260 mm N/A 175 mm N/A 183 mm N/A 28 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A
AH24156 N/A 260 mm N/A 202 mm N/A 219 mm N/A 22 mm N/A Tr300x4 N/A HM60 N/A HMV 60 N/A
AH3960 N/A 280 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr310x5 N/A HM62 N/A HMV 62 N/A
AH3060 N/A 280 mm N/A 145 mm N/A 153 mm N/A 26 mm N/A Tr320x5 N/A HML64 N/A HMV 64 N/A
AH3160G N/A 280 mm N/A 192 mm N/A 200 mm N/A 30 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A
AH24160 N/A 280 mm N/A 224 mm N/A 242 mm N/A 24 mm N/A Tr320x5 N/A HM64 N/A HMV 64 N/A
AH3260G N/A 280 mm N/A 228 mm N/A 236 mm N/A 34 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A
Unit of Measure
1 2 3 4 5 »