1 2
Part Number |
Shaft Size |
Dimension G |
Dimension F |
Dimension E1 |
Dimension E2 |
CAD |
|---|---|---|---|---|---|---|
| BP20T315SW | N/A 3 15/16 in | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP20T400SW | N/A 4 in | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP20T100SW | N/A 100 mm | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP22T110SW | N/A 110 mm | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|
| BP22T407SW | N/A 4 7/16 in | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|
| BP22T408SW | N/A 4 1/2 in | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|
| BP22T115SW | N/A 115 mm | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|
Unit of Measure
1 2