Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing.
BP-Steel-Backing-Plate
BP Backing Plate
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension F

Dimension E1

Dimension E2

CAD

BP20T315S N/A 3 15/16 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
BP20T400S N/A 4 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
BP20T100S N/A 100 mm N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
BP22T110S N/A 110 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
BP22T407S N/A 4 7/16 in N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
BP22T408S N/A 4 1/2 in N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
BP22T115S N/A 115 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
Unit of Measure
1 2