1 2
Part Number |
Shaft Size |
Dimension A1 |
Dimension A2 |
Dimension C |
CAD |
|---|---|---|---|---|---|
| HSY035MM | N/A 35 mm | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 3.38 in85.9 mm |
N/A
|
| HSY107 | N/A 1 7/16 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 3.38 in85.9 mm |
N/A
|
| HSY108 | N/A 1 1/2 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 3.38 in85.9 mm |
N/A
|
| HSY111 | N/A 1 11/16 in | N/A 0.35 in8.9 mm | N/A 0.45 in11.4 mm | N/A 4 in101.6 mm |
N/A
|
| HSY040MM | N/A 40 mm | N/A 0.35 in8.9 mm | N/A 0.45 in11.4 mm | N/A 4 in101.6 mm |
N/A
|
| HSY112 | N/A 1 3/4 in | N/A 0.35 in8.9 mm | N/A 0.45 in11.4 mm | N/A 4 in101.6 mm |
N/A
|
| HSY045MM | N/A 45 mm | N/A 0.35 in8.9 mm | N/A 0.45 in11.4 mm | N/A 4 in101.6 mm |
N/A
|
| HSY115 | N/A 1 15/16 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 4.25 in108 mm |
N/A
|
| HSY200 | N/A 2 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 4.25 in108 mm |
N/A
|
| HSY050MM | N/A 50 mm | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 4.25 in108 mm |
N/A
|
| HSY203 | N/A 2 3/16 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 4.73 in120.1 mm |
N/A
|
| HSY204 | N/A 2 1/4 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 4.73 in120.1 mm |
N/A
|
| HSY055MM | N/A 55 mm | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 4.73 in120.1 mm |
N/A
|
| HSY060MM | N/A 60 mm | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 5.25 in133.4 mm |
N/A
|
| HSY207 | N/A 2 7/16 in | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 5.25 in133.4 mm |
N/A
|
| HSY208 | N/A 2 1/2 in | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 5.25 in133.4 mm |
N/A
|
| HSY065MM | N/A 65 mm | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 5.25 in133.4 mm |
N/A
|
| HSY211 | N/A 2 11/16 in | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 6.13 in155.7 mm |
N/A
|
| HSY070MM | N/A 70 mm | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 6.13 in155.7 mm |
N/A
|
| HSY212 | N/A 2 3/4 in | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 6.13 in155.7 mm |
N/A
|
| HSY215 | N/A 2 15/16 in | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 6.13 in155.7 mm |
N/A
|
| HSY300 | N/A 3 in | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 6.13 in155.7 mm |
N/A
|
| HSY075MM | N/A 75 mm | N/A 0.25 in6.4 mm | N/A 0.35 in8.9 mm | N/A 6.13 in155.7 mm |
N/A
|
| HSY303 | N/A 3 3/16 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.13 in181.1 mm |
N/A
|
| HSY304 | N/A 3 1/4 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.13 in181.1 mm |
N/A
|
Unit of Measure
1 2