Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Unit of Measure
1 2
Part Number |
Type |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|
| CS11STEEL | N/A Closed | N/A 3.96 in100.6 mm | N/A 1.95 in49.5 mm | N/A 3.53 in89.70 mm |
N/A
|
| CS12STEEL | N/A Closed | N/A 4.3 in109.2 mm | N/A 1.79 in45.5 mm | N/A 3.88 in98.6 mm |
N/A
|
| CS14STEEL | N/A Closed | N/A 4.69 in119.1 mm | N/A 2.19 in55.6 mm | N/A 4.08 in103.6 mm |
N/A
|
| CS16STEEL | N/A Closed | N/A 5.08 in129 mm | N/A 2.19 in55.6 mm | N/A 4.57 in116.1 mm |
N/A
|
| CS19STEEL | N/A Closed | N/A 7 in177.8 mm | N/A 2.57 in65.3 mm | N/A 5.49 in139.4 mm |
N/A
|
| CS22STEEL | N/A Closed | N/A 7.84 in199.1 mm | N/A 3.32 in84.3 mm | N/A 7.09 in180.1 mm |
N/A
|
| CS26STEEL | N/A Closed | N/A 9.02 in229.1 mm | N/A 3.1 in78.7 mm | N/A 8.24 in209.3 mm |
N/A
|
| CS28STEEL | N/A Closed | N/A 9.02 in229.1 mm | N/A 3.1 in78.7 mm | N/A 8.24 in209.3 mm |
N/A
|
| CS13STEEL | N/A Closed | N/A 4.69 in119.1 mm | N/A 2.19 in55.6 mm | N/A 4.08 in103.6 mm |
N/A
|
| CS15STEEL | N/A Closed | N/A 5.08 in129 mm | N/A 2.19 in55.6 mm | N/A 4.57 in116.1 mm |
N/A
|
| CS17STEEL | N/A Closed | N/A 5.86 in148.8 mm | N/A 2.09 in53.1 mm | N/A 5.2 in132.1 mm |
N/A
|
| CS20STEEL | N/A Closed | N/A 7 in177.8 mm | N/A 2.65 in67.3 mm | N/A 6.31 in160.3 mm |
N/A
|
| CS24STEEL | N/A Closed | N/A 7.84 in199.1 mm | N/A 3.32 in84.3 mm | N/A 7.09 in180.1 mm |
N/A
|
| CS08STEEL | N/A Closed | N/A 3.16 in80.3 mm | N/A 1.72 in43.7 mm | N/A 2.74 in69.9 mm |
N/A
|
| CS09STEEL | N/A Closed | N/A 3.36 in85.3 mm | N/A 1.72 in43.7 mm | N/A 2.94 in74.7 mm |
N/A
|
| CS10STEEL | N/A Closed | N/A 3.56 in90.4 mm | N/A 1.82 in46.3 mm | N/A 3.14 in79.8 mm |
N/A
|
| CS18STEEL | N/A Closed | N/A 6.31 in160.3 mm | N/A 2.57 in65.3 mm | N/A 5.49 in139.4 mm |
N/A
|
| CS36STEEL | N/A Closed | N/A 11.63 in295.4 mm | N/A 1.67 in42.4 mm | N/A 10.08 in255.9 mm |
N/A
|
| CS38STEEL | N/A Closed | N/A 12.45 in316.3 mm | N/A 1.71 in43.4 mm | N/A 10.72 in272.3 mm |
N/A
|
| CS40STEEL | N/A Closed | N/A 13.20 in335.3 mm | N/A 2.06 in52.3 mm | N/A 11.31 in287.4 mm |
N/A
|
| CS44STEEL | N/A Closed | N/A 14.45 in367 mm | N/A 2.26 in57.4 mm | N/A 12.36 in314 mm |
N/A
|
| CS48STEEL | N/A Closed | N/A 15.7 in398.8 mm | N/A 2.45 in62.6 mm | N/A 13.64 in346.4 mm |
N/A
|
| CS52STEEL | N/A Closed | N/A 17.25 in438.2 mm | N/A 2.71 in68.8 mm | N/A 15.00 in381 mm |
N/A
|
| CS56STEEL | N/A Closed | N/A 17.83 in452.9 mm | N/A 2.81 in71.4 mm | N/A 15.29 in388.4 mm |
N/A
|
| CS60STEEL | N/A Closed | N/A 19.6 in497.8 mm | N/A 3.08 in78.2 mm | N/A 17.04 in432.8 mm |
N/A
|
Unit of Measure
1 2