Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CA15T212S N/A Open N/A 2 3/4 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CA15T070S N/A Open N/A 70 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CA15T215S N/A Open N/A 2 15/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CA15T075S N/A Open N/A 75 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CA15T300S N/A Open N/A 3 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
CA18T080S N/A Open N/A 80 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
CA18T303S N/A Open N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
CA18T304S N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
CA18T085S N/A Open N/A 85 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
CA18T307S N/A Open N/A 3 7/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
CA18T308S N/A Open N/A 3 1/2 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
CA18T090S N/A Open N/A 90 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
CA20T311S N/A Open N/A 3 11/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A
CA20T312S N/A Open N/A 3 3/4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A
CA20T100S N/A Open N/A 100 mm N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A
CA20T315S N/A Open N/A 3 15/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A
CA20T400S N/A Open N/A 4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A
CA22T110S N/A Open N/A 110 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A
CA22T407S N/A Open N/A 4 7/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A
CA22T408S N/A Open N/A 4 1/2 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A
CA22T115S N/A Open N/A 115 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A
CA26T125S N/A Open N/A 125 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A
CA26T415S N/A Open N/A 4 15/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A
CA26T500S N/A Open N/A 5 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A
CA26T130S N/A Open N/A 130 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A
Unit of Measure
1 2 3 4 5 »