1 2
Part Number |
Shaft Size |
Dimension A1 |
Dimension A2 |
Dimension C |
CAD |
|---|---|---|---|---|---|
| UFP080MM | N/A 80 mm | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 7.38 in187.5 mm |
N/A
|
| UFP085MM | N/A 85 mm | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 7.38 in187.5 mm |
N/A
|
| UFP307 | N/A 3 7/16 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 7.38 in187.5 mm |
N/A
|
| UFP308 | N/A 3 1/2 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 7.38 in187.5 mm |
N/A
|
| UFP090MM | N/A 90 mm | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 7.38 in187.5 mm |
N/A
|
| UFP315 | N/A 3 15/16 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 8.13 in206.5 mm |
N/A
|
| UFP400 | N/A 4 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 8.13 in206.5 mm |
N/A
|
| UFP100MM | N/A 100 mm | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 8.13 in206.5 mm |
N/A
|
| UFP110MM | N/A 110 mm | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 8.5 in215.9 mm |
N/A
|
| UFP407 | N/A 4 7/16 in | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 8.5 in215.9 mm |
N/A
|
| UFP408 | N/A 4 1/2 in | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 8.5 in215.9 mm |
N/A
|
| UFP115MM | N/A 115 mm | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 8.5 in215.9 mm |
N/A
|
| UFP125MM | N/A 125 mm | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 11.77 in299 mm |
N/A
|
| UFP415 | N/A 4 15/16 in | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 11.77 in299 mm |
N/A
|
| UFP500 | N/A 5 in | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 11.77 in299 mm |
N/A
|
| UFP130MM | N/A 130 mm | N/A 0.2 in5.1 mm | N/A 0.7 in17.8 mm | N/A 11.77 in299 mm |
N/A
|
Unit of Measure
1 2