UFP-Flange-Block-Backing-Plate
UFP Backing Plate
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

UFP080MM N/A 80 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A
UFP085MM N/A 85 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A
UFP307 N/A 3 7/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A
UFP308 N/A 3 1/2 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A
UFP090MM N/A 90 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A
UFP315 N/A 3 15/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 8.13 in206.5 mm N/A
UFP400 N/A 4 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 8.13 in206.5 mm N/A
UFP100MM N/A 100 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 8.13 in206.5 mm N/A
UFP110MM N/A 110 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A
UFP407 N/A 4 7/16 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A
UFP408 N/A 4 1/2 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A
UFP115MM N/A 115 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A
UFP125MM N/A 125 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A
UFP415 N/A 4 15/16 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A
UFP500 N/A 5 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A
UFP130MM N/A 130 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A
Unit of Measure
1 2