Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Closed-End-Ureathane-Secondary-Cover
Urethane Closed Cover
Unit of Measure
1 2 

Part Number

Type

Dimension A

Dimension B

Dimension C1

Number of Bolts

CAD

CS44 N/A Closed N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 6 N/A
Unit of Measure
1 2