Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|---|
| CJDR070MM | N/A Open | N/A 70 mm | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A
|
| CJDR215 | N/A Open | N/A 2 15/16 in | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A
|
| CJDR300 | N/A Open | N/A 3 in | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A
|
| CJDR075MM | N/A Open | N/A 75 mm | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A
|
| CJDR303 | N/A Open | N/A 3 3/16 in | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CJDR304 | N/A Open | N/A 3 1/4 in | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CJDR080MM | N/A Open | N/A 80 mm | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CJDR085MM | N/A Open | N/A 85 mm | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CJDR307 | N/A Open | N/A 3 7/16 in | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CJDR308 | N/A Open | N/A 3 1/4 in | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CJDR090MM | N/A Open | N/A 90 mm | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CJDR311 | N/A Open | N/A 3 11/16 in | N/A 7.56 in192 mm | N/A 6.88 in174.8 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 6 |
N/A
|
| CJDR312 | N/A Open | N/A 3 3/4 in | N/A 7.56 in192 mm | N/A 6.88 in174.8 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 6 |
N/A
|
| CJDR100MM | N/A Open | N/A 100 mm | N/A 7.56 in192 mm | N/A 6.88 in174.8 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 6 |
N/A
|
| CJDR315 | N/A Open | N/A 3 15/16 in | N/A 7.56 in192 mm | N/A 6.88 in174.8 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 6 |
N/A
|
| CJDR400 | N/A Open | N/A 4 in | N/A 7.56 in192 mm | N/A 6.88 in174.8 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 6 |
N/A
|
| CJDR110MM | N/A Open | N/A 110 mm | N/A 8.35 in212.1 mm | N/A 7.67 in194.8 mm | N/A 2.07 in52.6 mm | N/A 2.17 in55.1 mm | N/A 6 |
N/A
|
| CJDR407 | N/A Open | N/A 4 7/16 in | N/A 8.35 in212.1 mm | N/A 7.67 in194.8 mm | N/A 2.07 in52.6 mm | N/A 2.17 in55.1 mm | N/A 6 |
N/A
|
| CJDR408 | N/A Open | N/A 4 1/2 in | N/A 8.35 in212.1 mm | N/A 7.67 in194.8 mm | N/A 2.07 in52.6 mm | N/A 2.17 in55.1 mm | N/A 6 |
N/A
|
| CJDR115MM | N/A Open | N/A 115 mm | N/A 8.35 in212.1 mm | N/A 7.67 in194.8 mm | N/A 2.07 in52.6 mm | N/A 2.17 in55.1 mm | N/A 6 |
N/A
|
| CJDR125MM | N/A Open | N/A 125 mm | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR415 | N/A Open | N/A 4 15/16 in | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR500 | N/A Open | N/A 5 in | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR130MM | N/A Open | N/A 130 mm | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR507 | N/A Open | N/A 5 7/16 in | N/A 10.69 in271.6 mm | N/A 10 in254 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|