Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
Maximum Operating Speed |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
CAD |
|---|---|---|---|---|---|
| 21315EJW33C3VSL609 | N/A 720 rpm | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in |
N/A
|
| 22315EJW33VSL609 | N/A 720 rpm | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in |
N/A
|
| 22315EJW33C3VSL609 | N/A 720 rpm | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in |
N/A
|
| 22216EJW33VSL609 | N/A 770 rpm | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in |
N/A
|
| 22216EJW33C3VSL609 | N/A 770 rpm | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in |
N/A
|
| 21316EJW33VSL609 | N/A 680 rpm | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in |
N/A
|
| 22316EJW33VSL609 | N/A 680 rpm | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in |
N/A
|
| 22217EJW33VSL609 | N/A 720 rpm | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in |
N/A
|
| 22217EJW33C3VSL609 | N/A 720 rpm | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in |
N/A
|
| 21317EJW33VSL609 | N/A 640 rpm | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in |
N/A
|
| 22317EJW33VSL609 | N/A 640 rpm | N/A 85 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in |
N/A
|
| 22218EJW33VSL609 | N/A 680 rpm | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in |
N/A
|
| 22218EJW33C3VSL609 | N/A 680 rpm | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in |
N/A
|
| 23218EJW33VSL609 | N/A 680 rpm | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in |
N/A
|
| 23218EJW33C3VSL609 | N/A 680 rpm | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in |
N/A
|
| 22318EJW33VSL609 | N/A 610 rpm | N/A 90 mm | N/A 190 mm7.4803 in | N/A 64 mm2.5197 in |
N/A
|
| 22219EJW33VSL609 | N/A 640 rpm | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in |
N/A
|
| 22219EJW33C3VSL609 | N/A 640 rpm | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in |
N/A
|
| 22319EJW33VSL609 | N/A 580 rpm | N/A 95 mm | N/A 200 mm7.874 in | N/A 67 mm2.6378 in |
N/A
|
| 23120EJW33VSL609 | N/A 640 rpm | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in |
N/A
|
| 23120EJW33C3VSL609 | N/A 640 rpm | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in |
N/A
|
| 22220EJW33VSL609 | N/A 610 rpm | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in |
N/A
|
| 23220EJW33VSL609 | N/A 610 rpm | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in |
N/A
|
| 22320EJW33VSL609 | N/A 540 rpm | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in |
N/A
|
| 22320EJW33C3VSL609 | N/A 540 rpm | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in |
N/A
|