Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

23022EJW33VSL609 N/A 610 rpm N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A
23122EJW33C3VSL609 N/A 590 rpm N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A
22222EJW33VSL609 N/A 550 rpm N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A
23222EJW33VSL609 N/A 550 rpm N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A
22322EJW33VSL609 N/A 490 rpm N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A
23024EJW33VSL609 N/A 570 rpm N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A
24024EJW33VSL609 N/A 570 rpm N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A
23124EJW33C3VSL609 N/A 530 rpm N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A
22224EJW33VSL609 N/A 510 rpm N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A
23224EJW33VSL609 N/A 510 rpm N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A
23224EJW33C3VSL609 N/A 510 rpm N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A
22324EJW33VSL609 N/A 450 rpm N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A
23026EJW33VSL609 N/A 520 rpm N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A
24026EJW33VSL609 N/A 520 rpm N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A
23126EJW33VSL609 N/A 500 rpm N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A
23126EJW33C3VSL609 N/A 500 rpm N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A
22226EJW33VSL609 N/A 470 rpm N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A
23226EJW33VSL609 N/A 470 rpm N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A
23226EJW33C3VSL609 N/A 470 rpm N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A
23028EJW33VSL609 N/A 490 rpm N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A
24028EJW33VSL609 N/A 490 rpm N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A
23128EJW33C3VSL609 N/A 470 rpm N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A
22228EJW33VSL609 N/A 440 rpm N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A
22328EJW33VSL609 N/A 390 rpm N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A
23030EJW33VSL609 N/A 450 rpm N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A
Unit of Measure
1 2 3 4 5