Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
Maximum Operating Speed |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
CAD |
|---|---|---|---|---|---|
| 23022EJW33VSL609 | N/A 610 rpm | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in |
N/A
|
| 23122EJW33C3VSL609 | N/A 590 rpm | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in |
N/A
|
| 22222EJW33VSL609 | N/A 550 rpm | N/A 110 mm | N/A 200 mm7.874 in | N/A 53 mm2.0866 in |
N/A
|
| 23222EJW33VSL609 | N/A 550 rpm | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in |
N/A
|
| 22322EJW33VSL609 | N/A 490 rpm | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in |
N/A
|
| 23024EJW33VSL609 | N/A 570 rpm | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in |
N/A
|
| 24024EJW33VSL609 | N/A 570 rpm | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in |
N/A
|
| 23124EJW33C3VSL609 | N/A 530 rpm | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in |
N/A
|
| 22224EJW33VSL609 | N/A 510 rpm | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in |
N/A
|
| 23224EJW33VSL609 | N/A 510 rpm | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in |
N/A
|
| 23224EJW33C3VSL609 | N/A 510 rpm | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in |
N/A
|
| 22324EJW33VSL609 | N/A 450 rpm | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in |
N/A
|
| 23026EJW33VSL609 | N/A 520 rpm | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in |
N/A
|
| 24026EJW33VSL609 | N/A 520 rpm | N/A 130 mm | N/A 200 mm7.874 in | N/A 69 mm2.7165 in |
N/A
|
| 23126EJW33VSL609 | N/A 500 rpm | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in |
N/A
|
| 23126EJW33C3VSL609 | N/A 500 rpm | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in |
N/A
|
| 22226EJW33VSL609 | N/A 470 rpm | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in |
N/A
|
| 23226EJW33VSL609 | N/A 470 rpm | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in |
N/A
|
| 23226EJW33C3VSL609 | N/A 470 rpm | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in |
N/A
|
| 23028EJW33VSL609 | N/A 490 rpm | N/A 140 mm | N/A 210 mm8.2677 in | N/A 53 mm2.0866 in |
N/A
|
| 24028EJW33VSL609 | N/A 490 rpm | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in |
N/A
|
| 23128EJW33C3VSL609 | N/A 470 rpm | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in |
N/A
|
| 22228EJW33VSL609 | N/A 440 rpm | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in |
N/A
|
| 22328EJW33VSL609 | N/A 390 rpm | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in |
N/A
|
| 23030EJW33VSL609 | N/A 450 rpm | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in |
N/A
|